(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Screw nominal designation (M)] 6
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] None
[Sales unit] Boxes/pack screw thread
[type] Self-drilling screw
[Detailed shape] Standard
[Length] 150, 170, 180, 190, 200, 230
Part Number |
---|
HXNSNDYWSET-410-D6-150 |
HXNSNDYWSET-410-D6-170 |
HXNSNDYWSET-410-D6-180 |
HXNSNDYWSET-410-D6-190 |
HXNSNDYWSET-410-D6-200 |
HXNSNDYWSET-410-D6-230 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 2,162.61 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 35 Pieces Per Package | 11 Day(s) | 150 | ||
฿ 2,184.46 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 35 Pieces Per Package | 11 Day(s) | 170 | ||
฿ 2,276.43 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 35 Pieces Per Package | 11 Day(s) | 180 | ||
฿ 2,316.06 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 35 Pieces Per Package | 11 Day(s) | 190 | ||
฿ 2,359.76 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 35 Pieces Per Package | 11 Day(s) | 200 | ||
฿ 2,644.31 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 35 Pieces Per Package | 11 Day(s) | 230 |
Loading...
Thread Nominal (M) | 6 | Material | SUS410 | Mounting Hole Shape | No |
---|---|---|---|---|---|
Sales Unit | Box/package | Thread ridge type | Self-Drilling Screws | Detailed Shape | Standard |
How can we improve?
How can we improve?