(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel SUS410
[Surface treatment] None, trivalent chromate
Part Number |
---|
HXNSNDYW-410-D6-115 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,222.06 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 115 | [Stainless] SUS410 | - | - |
Loading...
Thread Nominal (M) | 6 | Mounting Hole Shape | No | Sales Unit | Box/package |
---|---|---|---|---|---|
Thread ridge type | Self-Drilling Screws | Detailed Shape | Standard |
Please check the type/dimensions/specifications of the part HXNSNDYW-410-D6-115 in the Jack Point Screw with Rosette Washer for Cover Roof series.
Part Number |
---|
HXNSNDYW-410-D6-105 |
HXNSNDYW-410-D6-135 |
HXNSNDYW-ST3W-D6-105 |
HXNSNDYW-ST3W-D6-115 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,034.56 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 105 | [Stainless] SUS410 | - | - | ||
฿ 3,833.85 | 1 Pack(s) | 80 Pieces Per Package | 11 Day(s) | 135 | [Stainless] SUS410 | - | - | ||
฿ 2,344.01 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 105 | Steel | Trivalent Chromate | Trivalent White | ||
฿ 2,482.22 | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 115 | Steel | Trivalent Chromate | Trivalent White |
How can we improve?
How can we improve?