1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Lockstar (Ultra Line Recess) Modified Truss-Head (Cream)【300 Pieces Per Package】

YHR BOLT

Lockstar (Ultra Line Recess) Modified Truss-Head (Cream)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,860.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 5
[Detail shape] truss-head
[Mounting hole shape] Hexalobular Hole
[Basic Shape] Standard (Round)
[Materials] Steel
[Surface treatment] Zinc-nickel alloy plating
[Type of Screw Thread] Self-Drilling Screw
[Tip shape] Other features
[Shape]
[Additional Shape] With flange
[Unit of purchase] Box/pack
[Applications] Standards
[Color] Cream

Part Number
CSTRSFCR-STJ-D5-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,860.27

YHR BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Length L (mm) 35 Detailed Shape Truss
Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round) Material Steel
Surface Treatment Zinc-nickel plating Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard
Color Cream

Please check the type/dimensions/specifications of the part CSTRSFCR-STJ-D5-35 in the Lockstar (Ultra Line Recess) Modified Truss-Head (Cream) series.