1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ransu Touch (Jack-Point) Countersunk Small Head (D=6)【1,000 Pieces Per Package】

SELF-DRILL SCREWS

Ransu Touch (Jack-Point) Countersunk Small Head (D=6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,749.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 4
[Length L (mm)] 13
[Detail shape] Flat head
[Mounting hole shape] Cross-head
[Basic Shape] Standard (Round)
[Materials] Steel
[Surface treatment] Trivalent white
[Type of Screw Thread] Self-Drilling Screw
[Tip shape] Other features
[Shape]
[Additional Shape] Standards
[Unit of purchase] Box/pack
[Applications] Standards

Part Number
CSPCSSJPD6-ST3W-D4-13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,749.68

SELF-DRILL SCREWS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 13 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Box/package Application Standard