1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Head Screw, Jack-Point【1-1,000 Pieces Per Package】

Non-Head Screw, Jack-Point
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 11.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel SUS410
[Surface treatment] None trivalent white

Part Number
CSPELS-410-D5-16
CSPELS-410-D5-19
CSPELS-410-D5-25
CSPELS-410-D5-35
CSPELS-ST3W-D5-16
CSPELS-ST3W-D5-19
CSPELS-ST3W-D5-25
CSPELS-ST3W-D5-35
CSPELS-ST3W-D5-45
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Material Surface Treatment Sales Unit

฿ 13.29

SA11 FASTENING 1 Piece(s) 31 Day(s) 1016[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 11.90

SA11 FASTENING 1 Piece(s) 31 Day(s) 1019[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 13.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1025[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 14.92

SA11 FASTENING 1 Piece(s) 31 Day(s) 1035[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 3,483.87

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1016[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 2,709.68

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

5 Day(s) 1019[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 2,026.67

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1025[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,509.68

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 1035[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,534.48

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 1045[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Detailed Shape Extra Low Head Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Application Standard