1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mini Jack Jack Point Screw【1,000 Pieces Per Package】

YHR BOLT

Mini Jack Jack Point Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,288.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw head has drill cutting tip, and can be used in one-touch on 1.6 mm and over thickness sheet steel, open holes, tap and fasten. Screw tip (point) has a jackknife-like cutting bit, with long serration "Jack Point" drill.

Part Number
CSPTRSJP-ST3W-D4-13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,288.62

YHR BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 13 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Box/package Application Standard