1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jack-Point Modo-Reamer【200-300 Pieces Per Package】

Jack-Point Modo-Reamer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,245.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw head has drill cutting tip, and can be used in a single-action on 1.6 mm and over thickness steel plate, open holes, tap and fasten. Screw tip (point) has a jackknife-like cutting bit. The long-selling jack point has become synonymous with self-drilling screw.

Part Number
CSPTRSFJPR-ST3W-D5-35
CSPTRSFJPR-ST3W-D5-45
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

฿ 1,626.53

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 1035

฿ 1,245.94

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1045

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Detailed Shape Truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Sales Unit Box/package Application Standard