1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Jack-Point (Modified Truss-Head)【1-1,000 Pieces Per Package】

Jack-Point (Modified Truss-Head)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel SUS410
[Surface treatment] None trivalent white

Part Number
CSPTRSFJP-410-D4-13
CSPTRSFJP-410-D4-25
CSPTRSFJP-410-D4-30
CSPTRSFJP-410-D4-35
CSPTRSFJP-410-D5-25
CSPTRSFJP-410-D5-45
CSPTRSFJP-410-D5-50
CSPTRSFJP-410-D5-60
CSPTRSFJP-410-D5-70
CSPTRSFJP-410-D5-100
CSPTRSFJP-ST3W-D4-16
CSPTRSFJP-ST3W-D4-19
CSPTRSFJP-ST3W-D4-25
CSPTRSFJP-ST3W-D4-30
CSPTRSFJP-ST3W-D4-35
CSPTRSFJP-ST3W-D4-40
CSPTRSFJP-ST3W-D4-45
CSPTRSFJP-ST3W-D4-50
CSPTRSFJP-ST3W-D5-22
CSPTRSFJP-ST3W-D5-25
CSPTRSFJP-ST3W-D5-35
CSPTRSFJP-ST3W-D5-40
CSPTRSFJP-ST3W-D5-45
CSPTRSFJP-ST3W-D5-50
CSPTRSFJP-ST3W-D5-60
CSPTRSFJP-ST3W-D5-70
CSPTRSFJP-ST3W-D5-80
CSPTRSFJP-ST3W-D5-90
CSPTRSFJP-ST3W-D5-100
JPM-GJB-4X13
JPM-GJB-4X16
JPM-GJB-4X19
JPM-GJB-4X25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Material Surface Treatment Sales Unit L1 (working length)
(mm)
Number of pieces

฿ 8.87

SA11 FASTENING 1 Piece(s) 31 Day(s) 10413[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 5.60

SA11 FASTENING 1 Piece(s) 5 Day(s) 10425[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 11.60

SA11 FASTENING 1 Piece(s) 31 Day(s) 10430[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 12.21

SA11 FASTENING 1 Piece(s) 31 Day(s) 10435[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 14.07

SA11 FASTENING 1 Piece(s) 31 Day(s) 10525[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 16.13

SA11 FASTENING 1 Piece(s) 31 Day(s) 10545[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 17.34

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10550[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 19.15

SA11 FASTENING 1 Piece(s) 31 Day(s) 10560[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 21.57

SA11 FASTENING 1 Piece(s) 31 Day(s) 10570[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 34.29

SA11 FASTENING 1 Piece(s) 31 Day(s) 105100[Stainless] SUS410NoLow Quantity (can be purchased from one)--

฿ 1,935.48

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

31 Day(s) 10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,454.86

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

31 Day(s) 10419[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,208.39

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

31 Day(s) 10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,083.87

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10430[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,198.48

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

31 Day(s) 10435[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 975.62

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

31 Day(s) 10440[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 870.97

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10445[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 774.19

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10450[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,548.39

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10522[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,393.55

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,161.29

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,064.52

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10540[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 929.03

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10545[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,052.19

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10550[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 853.34

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

31 Day(s) 10560[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 683.81

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

31 Day(s) 10570[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 812.90

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10580[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 983.24

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10590[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 1,128.39

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

31 Day(s) 105100[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package--

฿ 3,096.77

YHR1 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10413[Stainless] SUS410NoBox/package3.01000X10

฿ 3,483.87

YHR1 FASTENING 1 Pack(s)

1,000 Pieces Per Package

31 Day(s) 10416[Stainless] SUS410NoBox/package6.01000X10

฿ 2,709.68

YHR1 FASTENING 1 Pack(s)

700 Pieces Per Package

14 Day(s) 10419[Stainless] SUS410NoBox/package9.0700X10

฿ 2,262.86

YHR1 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10425[Stainless] SUS410NoBox/package15.0500X10

Loading...

  1. 1

Basic Information

Detailed Shape Truss Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Application Standard