(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel SUS410
[Surface treatment] None, trivalent white,
Thread Nominal (M) | 5 | Detailed Shape | Truss | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Thread Type | Drill Screw | Tip Shape | Other special shapes |
Additional Shape | Flanged | Sales Unit | Box/package | Application | Standard |
Please check the type/dimensions/specifications of the part CSPTRSFR-410-D5-45 in the LIVE Thin Washer Reamer Screw series.
Part Number |
---|
CSPTRSFR-ST3W-D5-45 |
CSPTRSFR-ST3W-D5-60 |
CSPTRSFR-ST3W-D5-70 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 955.29 | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 45 | [Steel] Steel | [Trivalent Chromate] Trivalent White | ||
฿ 939.54 | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 60 | [Steel] Steel | [Trivalent Chromate] Trivalent White | ||
฿ 857.73 | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 70 | [Steel] Steel | [Trivalent Chromate] Trivalent White |
How can we improve?
How can we improve?