1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Head LIVE Reamer Screw【1-700 Pieces Per Package】

Flexible Head LIVE Reamer Screw
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 10.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel SUS410
[Surface treatment] None, trivalent white, tin plating,

Part Number
CSPCSSLVRF-410-D4-28
CSPCSSLVRF-410-D4-32
CSPCSSLVRF-410-D4-37
CSPCSSLVRF-410-D4-40
CSPCSSLVRF-410-D4-45
CSPCSSLVRF-410-D5-37
CSPCSSLVRF-410-D5-50
CSPCSSLVRF-410GSN-D4-28
CSPCSSLVRF-410GSN-D4-40
CSPCSSLVRF-410GSN-D4-45
CSPCSSLVRF-ST3W-D4-28
CSPCSSLVRF-ST3W-D4-32
CSPCSSLVRF-ST3W-D4-37
CSPCSSLVRF-ST3W-D4-40
CSPCSSLVRF-ST3W-D4-45
CSPCSSLVRF-ST3W-D5-32
CSPCSSLVRF-ST3W-D5-37
CSPCSSLVRF-ST3W-D5-45
CSPCSSLVRF-ST3W-D5-50
CSPCSSLVRF-ST3W-D5-60
CSPCSSLVRF-ST3W-D5-70
CSPCSSLVRF-ST3W-D5-80
CSPCSSLVRF-ST3W-D5-100
CSPCSSLVRF-ST3W-D5-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Material Surface Treatment Sales Unit

฿ 10.69

KMU BOLT 1 Piece(s) Available 5 Day(s) 10428[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 11.29

KMU BOLT 1 Piece(s) Available 5 Day(s) 10432[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 11.90

KMU BOLT 1 Piece(s) Available 5 Day(s) 10437[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 12.50

KMU BOLT 1 Piece(s) Available 5 Day(s) 10440[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 13.10

KMU BOLT 1 Piece(s) Available 5 Day(s) 10445[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 13.10

KMU BOLT 1 Piece(s) Available 5 Day(s) 10537[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 15.52

KMU BOLT 1 Piece(s) Available 5 Day(s) 10550[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 3,339.44

KMU BOLT 1 Pack(s)

700 Pieces Per Package

11 Day(s) 10428[Stainless] SUS410[Tin Plating] Tin platingBox/package

฿ 2,443.09

KMU BOLT 1 Pack(s)

400 Pieces Per Package

11 Day(s) 10440[Stainless] SUS410[Tin Plating] Tin platingBox/package

฿ 2,643.30

KMU BOLT 1 Pack(s)

400 Pieces Per Package

11 Day(s) 10445[Stainless] SUS410[Tin Plating] Tin platingBox/package

฿ 1,516.27

KMU BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10428[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,131.10

KMU BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10432[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,231.20

KMU BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10437[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,200.72

KMU BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10440[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,291.16

KMU BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10445[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,320.64

KMU BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10532[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,209.86

KMU BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 10537[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,190.55

KMU BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10545[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,015.25

KMU BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10550[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,131.10

KMU BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10560[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,059.46

KMU BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10570[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,285.07

KMU BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10580[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 928.36

KMU BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105100[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 2,903.46

KMU BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105120[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Application Standard