1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-drilling Screw, pan head【1-1,500 Pieces Per Package】

Self-drilling Screw, pan head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

KN Fujinitti drill screw Dorisk pan CSPPNTRFLX series.

Part Number
CSPPNTRFLX-410-D4-13
CSPPNTRFLX-410-D4-16
CSPPNTRFLX-410-D4-19
CSPPNTRFLX-410-D4-25
CSPPNTRFLX-410-D4-35
CSPPNTRFLX-410-D4-40
CSPPNTRFLX-410-D5-16
CSPPNTRFLX-410-D5-25
CSPPNTRFLX-STU-D3.5-13
CSPPNTRFLX-STU-D3.5-16
CSPPNTRFLX-STU-D4-13
CSPPNTRFLX-STU-D4-19
CSPPNTRFLX-STU-D4-25
CSPPNTRFLX-STU-D4-30
CSPPNTRFLX-STU-D4-40
CSPPNTRFLX-STU-D5-13
CSPPNTRFLX-STU-D5-19
CSPPNTRFLX-STU-D5-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Material Surface Treatment Sales Unit

฿ 3,096.77

KFN BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10413[Stainless] SUS410NoBox/package

฿ 3,623.23

KFN BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10416[Stainless] SUS410NoBox/package

฿ 2,893.94

KFN BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10419[Stainless] SUS410NoBox/package

฿ 11.29

KFN BOLT 1 Piece(s) 31 Day(s) 10425[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 2,928.00

KFN BOLT 1 Pack(s)

450 Pieces Per Package

5 Day(s) 10435[Stainless] SUS410NoBox/package

฿ 2,574.19

KFN BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 10440[Stainless] SUS410NoBox/package

฿ 3,522.58

KFN BOLT 1 Pack(s)

700 Pieces Per Package

31 Day(s) 10516[Stainless] SUS410NoBox/package

฿ 3,483.87

KFN BOLT 1 Pack(s)

500 Pieces Per Package

31 Day(s) 10525[Stainless] SUS410NoBox/package

฿ 1,741.94

KFN BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) -3.513[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,509.68

KFN BOLT 1 Pack(s)

1,300 Pieces Per Package

5 Day(s) -3.516[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,084.96

KFN BOLT 1 Pack(s)

1,000 Pieces Per Package

31 Day(s) -413[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 945.64

KFN BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) -419[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,027.05

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -425[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,161.29

KFN BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -430[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,083.87

KFN BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) -440[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,935.48

KFN BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -513[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,462.86

KFN BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) -519[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,548.39

KFN BOLT 1 Pack(s)

500 Pieces Per Package

31 Day(s) -525[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Drill Screw Tip Shape Cone Point Application Standard