1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Countersunk Head New Point Screw D=7【500 Pieces Per Package】

KKB BOLT

Small Countersunk Head New Point Screw D=7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,345.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal designation (M)] 4
[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Sales unit] box / pack
[Usage] Standard
[Length (mm)] 13 16 19 25 30

Part Number
CSPCSTNPD7-410-D4-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,345.53

KKB BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 25 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment No Thread Type Drill Screw Tip Shape Cone Point
Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPCSTNPD7-410-D4-25 in the Small Countersunk Head New Point Screw D=7 series.