HEX Head ASL503MRX Screw

Brand :
MIYAGAWA
Caution
Product Description
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Sales unit] Loose (can be purchased individually)
[Usage] Standard
[Nominal designation (M)] 5 6
[Length (mm)] 19 25 35 45
