1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRX Thin Washer Head【1-1,000 Pieces Per Package】

FRX Thin Washer Head
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 7.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel SUS410
[Surface treatment] None, bright chromate plating, dark bronze color plating, black paint

Part Number
CSPTRTF-410-D4-13
CSPTRTF-410-D4-16
CSPTRTF-410-D4-19
CSPTRTF-410-D4-25
CSPTRTF-410-D4-30
CSPTRTF-410-D4-35
CSPTRTF-410-D4-40
CSPTRTF-410-D4-50
CSPTRTF-410-D5-19
CSPTRTF-410-D5-25
CSPTRTF-410-D5-35
CSPTRTF-410-D5-45
CSPTRTF-410-D5-50
CSPTRTF-410-D5-60
CSPTRTF-410-D5-70
CSPTRTF-410-D5-80
CSPTRTF-410-D5-100
CSPTRTF-410GJB-D4-13
CSPTRTF-410GJB-D4-16
CSPTRTF-410GJB-D4-19
CSPTRTF-410GJB-D4-25
CSPTRTF-410GJB-D4-30
CSPTRTF-410GJB-D4-35
CSPTRTF-410GJB-D5-19
CSPTRTF-410GJB-D5-35
CSPTRTF-410GJB-D5-45
CSPTRTF-410GJB-D5-50
CSPTRTF-410GJB-D5-60
CSPTRTF-410GJB-D5-100
CSPTRTF-410TBS-D4-13
CSPTRTF-410TBS-D4-16
CSPTRTF-410TBS-D4-19
CSPTRTF-410TBS-D4-25
CSPTRTF-410TBS-D4-30
CSPTRTF-410TBS-D5-25
CSPTRTF-410TBS-D5-35
CSPTRTF-410TBS-D5-70
CSPTRTF-STU-D4-13
CSPTRTF-STU-D4-16
CSPTRTF-STU-D4-19
CSPTRTF-STU-D4-25
CSPTRTF-STU-D5-22
CSPTRTF-STU-D5-35
CSPTRTF-STU-D5-40
CSPTRTF-STU-D5-45
CSPTRTF-STU-D5-50
CSPTRTF-STU-D5-60
CSPTRTF-STU-D5-70
CSPTRTF-STU-D5-90
CSPTRTF-STU-D5-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Material Surface Treatment Sales Unit

฿ 8.42

MGW BOLT 1 Piece(s) Available 5 Day(s) 10413[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 8.42

MGW BOLT 1 Piece(s) 31 Day(s) 10416[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 9.03

MGW BOLT 1 Piece(s) Available 5 Day(s) 10419[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 9.18

MGW BOLT 1 Piece(s) Available 5 Day(s) 10425[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 10.39

MGW BOLT 1 Piece(s) 31 Day(s) 10430[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 11.00

MGW BOLT 1 Piece(s) Available 5 Day(s) 10435[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 7.12

MGW BOLT 1 Piece(s) 5 Day(s) 10440[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 12.96

MGW BOLT 1 Piece(s) Available 5 Day(s) 10450[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 11.00

MGW BOLT 1 Piece(s) 31 Day(s) 10519[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 11.76

MGW BOLT 1 Piece(s) Available 5 Day(s) 10525[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 13.72

MGW BOLT 1 Piece(s) 31 Day(s) 10535[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 14.33

MGW BOLT 1 Piece(s) Available 5 Day(s) 10545[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 16.30

MGW BOLT 1 Piece(s) Available 5 Day(s) 10550[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 18.87

MGW BOLT 1 Piece(s) Available 5 Day(s) 10560[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 22.05

MGW BOLT 1 Piece(s) Available 5 Day(s) 10570[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 25.23

MGW BOLT 1 Piece(s) Available 5 Day(s) 10580[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 30.38

MGW BOLT 1 Piece(s) Available 5 Day(s) 105100[Stainless] SUS410NoLow Quantity (can be purchased from one)

฿ 2,709.68

MGW BOLT 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10413[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 3,096.77

MGW BOLT 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10416[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 2,438.71

MGW BOLT 1 Pack(s)

700 Pieces Per Package

14 Day(s) 10419[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,935.48

MGW BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10425[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,703.23

MGW BOLT 1 Pack(s)

400 Pieces Per Package

14 Day(s) 10430[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,858.06

MGW BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10435[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 2,129.03

MGW BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10519[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,741.94

MGW BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10535[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,393.55

MGW BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10545[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,470.97

MGW BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 10550[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,335.48

MGW BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10560[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 1,858.06

MGW BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105100[Stainless] SUS410[Copper Plating] German Brown platingBox/package

฿ 3,096.77

MGW BOLT 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10413[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 3,200.00

MGW BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10416[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 2,438.71

MGW BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10419[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 1,935.48

MGW BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10425[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 1,703.23

MGW BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10430[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 2,495.44

MGW BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10525[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 2,206.45

MGW BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10535[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 1,393.55

MGW BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10570[Stainless] SUS410[Black Painted] Black PaintBox/package

฿ 1,234.29

MGW BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -413[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,331.81

MGW BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -416[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,032.39

MGW BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) -419[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 825.91

MGW BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -425[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 967.74

MGW BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -522[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 769.91

MGW BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) -535[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 732.19

MGW BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) -540[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 619.35

MGW BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) -545[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 665.53

MGW BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) -550[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 638.71

MGW BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -560[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 532.58

MGW BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -570[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 808.26

MGW BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -590[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

฿ 1,046.10

MGW BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -5100[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Truss Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Drill Screw Tip Shape Cone Point Additional Shape Flanged
Application Standard