1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Countersunk Head Flashpoint Screw (D=6) (Fine Thread)【1-2,000 Pieces Per Package】

Small Countersunk Head Flashpoint Screw (D=6) (Fine Thread)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal designation (M)] 4
[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Thread ridge type] Self-drilling fine thread
[Tip shape] Other / special
[Shape]
[Usage] Standard
[Length L (mm)] 10 13 16 19 25
[Surface treatment] None, German brown plating
[Sales unit] Loose (can be purchased individually) box / pack

Part Number
CSPCSMSD6-410-D4-10
CSPCSMSD6-410-D4-13
CSPCSMSD6-410-D4-16
CSPCSMSD6-410-D4-19
CSPCSMSD6-410-D4-25
CSPCSMSD6-410GJB-D4-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Surface Treatment Sales Unit

฿ 4.53

FTE BOLT 1 Piece(s) Available 5 Day(s) 1010NoLow Quantity (can be purchased from one)

฿ 4.53

FTE BOLT 1 Piece(s) Available 5 Day(s) 1013NoLow Quantity (can be purchased from one)

฿ 4.58

FTE BOLT 1 Piece(s) Available 5 Day(s) 1016NoLow Quantity (can be purchased from one)

฿ 5.14

FTE BOLT 1 Piece(s) Available 5 Day(s) 1019NoLow Quantity (can be purchased from one)

฿ 5.74

FTE BOLT 1 Piece(s) Available 5 Day(s) 1025NoLow Quantity (can be purchased from one)

฿ 6,193.55

FTE BOLT 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 1010[Copper Plating] German Brown platingBox/package

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SUS410 Thread Type Drill Screw Fine
Tip Shape Other special shapes Application Standard