(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal designation (M)] 4
[Detailed shape] Flat head
[Mount hole shape] Hexalobuler hole
[Basic shape] Standard (round)
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Length L (mm)] 13 16 19 25
[Surface treatment] trivalent white, trivalent stainless coating,
Thread Nominal (M) | 4 | Detailed Shape | Disc | Mounting Hole Shape | Hexalobular socket |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part CSXCSS-ST3W-D4-13 in the Countersunk Head DS Pias Screw series.
Part Number |
---|
CSXCSS-ST3W-D4-16 |
CSXCSS-ST3W-D4-19 |
CSXCSS-ST3W-D4-25 |
CSXCSS-STT3SC-D4-13 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 1,287.10 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 16 | [Trivalent Chromate] Trivalent White | ||
฿ 1,469.01 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 19 | [Trivalent Chromate] Trivalent White | ||
฿ 949.19 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 25 | [Trivalent Chromate] Trivalent White | ||
฿ 1,606.71 | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 13 | [Stainless Coating] Trivalent Stainless Steel Coating |
How can we improve?
How can we improve?