(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Nominal designation (M)] 5 6
[Length L (mm)] 19 25 35 45 50 60 70 90 105 115 135 150
[Surface treatment] trivalent white, bright chromate plating
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,689.54 | 9HI BOLT | 1 Pack(s) | 750 Pieces Per Package | 5 Day(s) | 10 | 5 | 19 | [Trivalent Chromate] Trivalent White | ||
฿ 8,640.25 | 9HI BOLT | 1 Pack(s) | 650 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | [Trivalent Chromate] Trivalent White | ||
฿ 6,200.72 | 9HI BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 35 | [Trivalent Chromate] Trivalent White | ||
฿ 4,971.55 | 9HI BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 45 | [Trivalent Chromate] Trivalent White | ||
฿ 5,770.84 | 9HI BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 19 | [Trivalent Chromate] Trivalent White | ||
฿ 4,405.49 | 9HI BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | [Trivalent Chromate] Trivalent White | ||
฿ 4,017.28 | 9HI BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | [Trivalent Chromate] Trivalent White | ||
฿ 3,548.28 | 9HI BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 45 | [Trivalent Chromate] Trivalent White | ||
฿ 4,572.67 | 9HI BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 50 | [Trivalent Chromate] Trivalent White | ||
฿ 3,509.15 | 9HI BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 6 | 60 | [Trivalent Chromate] Trivalent White | ||
฿ 3,920.74 | 9HI BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 6 | 70 | [Trivalent Chromate] Trivalent White | ||
฿ 3,600.11 | 9HI BOLT | 1 Pack(s) | 125 Pieces Per Package | 5 Day(s) | 10 | 6 | 90 | [Trivalent Chromate] Trivalent White | ||
฿ 3,459.35 | 9HI BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 115 | [Trivalent Chromate] Trivalent White | ||
฿ 8,806.45 | 9HI BOLT | 1 Pack(s) | 650 Pieces Per Package | 5 Day(s) | - | 5 | 25 | [UniChrome Plating] Bright Chromate Plating | ||
฿ 3,835.37 | 9HI BOLT | 1 Pack(s) | 125 Pieces Per Package | 5 Day(s) | - | 6 | 105 | [UniChrome Plating] Bright Chromate Plating | ||
฿ 3,992.39 | 9HI BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 6 | 135 | [UniChrome Plating] Bright Chromate Plating | ||
฿ 2,884.15 | 9HI BOLT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | - | 6 | 150 | [UniChrome Plating] Bright Chromate Plating |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Hex |
---|---|---|---|---|---|
Material | Steel | Thread Type | Drill Screw | Tip Shape | Other special shapes |
Additional Shape | Flanged | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?