Tap-Tight P Type No. 0 Type 2 Pan-Head

Caution
- This product image is a representative image. For details, please see the product standard.
Product Description
· Detailed shape: Pan
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Material: Steel
· Tip shape: Other special
[Shape]
· Additional shapes: Standard
· Sales unit: Box/package
· Application: Standard
· Thread: M1.4, M1.6, M1.7, M2
· Length (mm): 2, 2.5, 3, 3.5, 4, 4.5, 5, 6, 8, 10, 12
· Surface treatment: None, trivalent chromate, trivalent black, trivalent white, chromate plating, chromate plating, black chromate, nickel plating, nickel plating, black nickel, chrome plating
