1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap-Tight B Type No. 0 Type 3 Flat-Head【5,000-10,000 Pieces Per Package】

Tap-Tight B Type No. 0 Type 3 Flat-Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,331.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, please see the product standard.

Product Description

[Thread ridge type] Tap-Tight
[Detailed shape] Disc
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Sales unit] Box/package
[Nominal Thread (M)] 1.4 1.7 2
[Length L (mm)] 3 3.5 4 5 6 8 10
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Black chromate, Nickel plating, Chrome plating

Part Number
CSPCSH03B-ST3B-M1.7-3
CSPCSH03B-ST3B-M1.7-3.5
CSPCSH03B-ST3B-M1.7-4
CSPCSH03B-ST3B-M1.7-6
CSPCSH03B-ST3B-M2-3.5
CSPCSH03B-ST3B-M2-4
CSPCSH03B-ST3B-M2-5
CSPCSH03B-ST3B-M2-6
CSPCSH03B-ST3B-M2-8
CSPCSH03B-ST3W-M1.7-3
CSPCSH03B-ST3W-M1.7-3.5
CSPCSH03B-ST3W-M1.7-6
CSPCSH03B-ST3W-M2-3.5
CSPCSH03B-ST3W-M2-5
CSPCSH03B-ST3W-M2-6
CSPCSH03B-ST3W-M2-8
CSPCSH03B-STCB-M1.4-5
CSPCSH03B-STH-M1.7-3
CSPCSH03B-STH-M1.7-3.5
CSPCSH03B-STH-M1.7-4
CSPCSH03B-STH-M1.7-6
CSPCSH03B-STH-M2-3.5
CSPCSH03B-STH-M2-4
CSPCSH03B-STH-M2-5
CSPCSH03B-STH-M2-6
CSPCSH03B-STH-M2-8
CSPCSH03B-STN-M1.7-4
CSPCSH03B-STN-M1.7-8
CSPCSH03B-STN-M2-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

฿ 7,741.94

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 101.73[Trivalent Chromate] Trivalent Black

฿ 7,741.94

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 101.73.5[Trivalent Chromate] Trivalent Black

฿ 7,741.94

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 101.74[Trivalent Chromate] Trivalent Black

฿ 4,114.29

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 101.76[Trivalent Chromate] Trivalent Black

฿ 7,222.86

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 1023.5[Trivalent Chromate] Trivalent Black

฿ 3,611.43

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1024[Trivalent Chromate] Trivalent Black

฿ 3,672.39

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1025[Trivalent Chromate] Trivalent Black

฿ 3,870.97

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1026[Trivalent Chromate] Trivalent Black

฿ 3,870.97

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1028[Trivalent Chromate] Trivalent Black

฿ 7,741.94

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 101.73[Trivalent Chromate] Trivalent White

฿ 7,741.94

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 101.73.5[Trivalent Chromate] Trivalent White

฿ 3,535.24

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 101.76[Trivalent Chromate] Trivalent White

฿ 7,741.94

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 1023.5[Trivalent Chromate] Trivalent White

฿ 2,803.81

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1025[Trivalent Chromate] Trivalent White

฿ 3,870.97

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1026[Trivalent Chromate] Trivalent White

฿ 3,870.97

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1028[Trivalent Chromate] Trivalent White

฿ 6,048.53

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) -1.45[Chromate Plating] Black Chromate

฿ 11,612.90

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 101.73[Chrome Plating] Chrome Plating

฿ 11,612.90

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 101.73.5[Chrome Plating] Chrome Plating

฿ 11,612.90

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 101.74[Chrome Plating] Chrome Plating

฿ 5,806.45

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 101.76[Chrome Plating] Chrome Plating

฿ 11,612.90

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 1023.5[Chrome Plating] Chrome Plating

฿ 5,806.45

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1024[Chrome Plating] Chrome Plating

฿ 5,806.45

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1025[Chrome Plating] Chrome Plating

฿ 5,806.45

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1026[Chrome Plating] Chrome Plating

฿ 5,806.45

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 1028[Chrome Plating] Chrome Plating

฿ 4,144.77

SA1 BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 101.74[Nickel Plating] Nickel Plating

฿ 2,331.43

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 101.78[Nickel Plating] Nickel Plating

฿ 2,377.15

SA1 BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1028[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip Shape Flat End
Sales Unit Box/package