Tap-Tight, B Type, No. 0, Type 2, Pan-Head

Brand :
SUNCO

Caution

  • This product image is a representative image. For details, please see the product standard.

Product Description

[Thread ridge type] TAPTITE
[Detailed shape] Pan Head
[Mounting hole shape] Cross recessed head
[Basic shape] Standard (round)
[Materials] Steel
[Tip shape] Flat point
[Sales unit] Box/package
[Nominal thread designation (M)] 1.4 1.6 1.7 2
[Length L (mm)] 2 2.5 3 3.5 4 4.5 5 6 8 10
[Surface treatment] Trivalent black, Nickel plating, Chrome plating.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Tap-Tight, B Type, No. 0, Type 2, Pan-Head | SUNCO | MISUMI Thailand