1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Point `Pan Screw【1-1,000 Pieces Per Package】

Super Point `Pan Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Thread ridge type] High-tech Screw
[Nominal Thread (M)] 4
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Tip shape] Flat End
[Length L (mm)] 8 10 12
[Materials] Steel SUS410
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.

Part Number
CSPPNH-410-H4-8
CSPPNH-410-H4-10
CSPPNH-410-H4-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Sales Unit

฿ 81.31

SA1 1 Piece(s) 5 Day(s) 108Low Quantity (can be purchased from one)

฿ 82.32

SA1 1 Piece(s) 5 Day(s) 1010Low Quantity (can be purchased from one)

฿ 1,888.72

SA1 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1012Box/package

Loading...

  1. 1

Basic Information

Thread Type High-tech Screw Nominal of Thread (M) 4 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment No Tip Shape Flat End