1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FT Pan Head Screw【2,500-15,000 Pieces Per Package】

FT Pan Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,159.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Sales unit] Box/package
[Nominal Thread (M)] 3 4 5 6
[Length L (mm)] 6 8 10 12 16 20 25
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Chromate plating

Part Number
CSPPNH-ST3B-TPT3-8
CSPPNH-ST3W-TPT3-6
CSPPNH-ST3W-TPT3-8
CSPPNH-ST3W-TPT3-10
CSPPNH-ST3W-TPT3-12
CSPPNH-ST3W-TPT4-6
CSPPNH-ST3W-TPT4-8
CSPPNH-ST3W-TPT4-10
CSPPNH-ST3W-TPT4-12
CSPPNH-ST3W-TPT4-16
CSPPNH-ST3W-TPT4-20
CSPPNH-ST3W-TPT4-25
CSPPNH-ST3W-TPT5-8
CSPPNH-ST3W-TPT5-10
CSPPNH-ST3W-TPT5-12
CSPPNH-ST3W-TPT5-16
CSPPNH-ST3W-TPT5-20
CSPPNH-STC-TPT3-10
CSPPNH-STC-TPT3-12
CSPPNH-STC-TPT4-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

฿ 17,168.70

BOLT 1 Pack(s)

15,000 Pieces Per Package

19 Day(s) 1038[Trivalent Chromate] Trivalent Black

฿ 13,352.14

BOLT 1 Pack(s)

15,000 Pieces Per Package

5 Day(s) 1036[Trivalent Chromate] Trivalent White

฿ 14,632.63

BOLT 1 Pack(s)

15,000 Pieces Per Package

5 Day(s) 1038[Trivalent Chromate] Trivalent White

฿ 10,629.07

BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 10310[Trivalent Chromate] Trivalent White

฿ 11,460.37

BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 10312[Trivalent Chromate] Trivalent White

฿ 13,371.96

BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 1046[Trivalent Chromate] Trivalent White

฿ 12,611.79

BOLT 1 Pack(s)

8,000 Pieces Per Package

5 Day(s) 1048[Trivalent Chromate] Trivalent White

฿ 9,386.67

BOLT 1 Pack(s)

7,000 Pieces Per Package

5 Day(s) 10410[Trivalent Chromate] Trivalent White

฿ 10,072.67

BOLT 1 Pack(s)

6,000 Pieces Per Package

5 Day(s) 10412[Trivalent Chromate] Trivalent White

฿ 9,778.46

BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 10416[Trivalent Chromate] Trivalent White

฿ 9,801.33

BOLT 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 10420[Trivalent Chromate] Trivalent White

฿ 8,159.05

BOLT 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 10425[Trivalent Chromate] Trivalent White

฿ 12,188.01

BOLT 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 1058[Trivalent Chromate] Trivalent White

฿ 9,741.37

BOLT 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 10510[Trivalent Chromate] Trivalent White

฿ 10,267.28

BOLT 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 10512[Trivalent Chromate] Trivalent White

฿ 9,034.56

BOLT 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 10516[Trivalent Chromate] Trivalent White

฿ 9,631.10

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10520[Trivalent Chromate] Trivalent White

฿ 9,878.05

BOLT 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) -310[Chromate Plating] Chromate Plating

฿ 8,279.48

BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) -312[Chromate Plating] Chromate Plating

฿ 9,594.52

BOLT 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) -46[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip Shape Flat End
Sales Unit Box/package