(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel Stainless steel
[Surface treatment]None, Non-chrome, Non-chrome (zinc plating) chromate color, Non-chrome (zinc plating) black, Non-chrome black, Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Nickel plating, Black nickel, Chrome plating, Stainless steel coating, Stainless steel coating, Trivalent stainless steel coating, CU plating, Black paint, Trivalent + Head coating (white)
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,387.10 | BOLT | 1 Pack(s) | 16,000 Pieces Per Package | 14 Day(s) | 10 | 2 | 3 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 12,387.10 | BOLT | 1 Pack(s) | 16,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 4 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 8,822.86 | BOLT | 1 Pack(s) | 15,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 7,058.29 | BOLT | 1 Pack(s) | 12,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,998.10 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,056.00 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 7,741.94 | BOLT | 1 Pack(s) | 10,000 Pieces Per Package | 14 Day(s) | 10 | 2.3 | 4 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,778.67 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,419.35 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 14 Day(s) | 10 | 2.3 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,998.10 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 4 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,117.34 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,123.81 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,608.77 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,194.29 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 2.6 | 18 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,114.29 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 4 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,093.34 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 3,032.39 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,425.91 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,400.00 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,249.15 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 14 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,761.53 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 3 | 18 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,577.15 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 14 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 14 Day(s) | 10 | 3.5 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,544.77 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 2,054.10 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,677.72 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,833.15 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,997.72 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 14 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,642.67 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,642.67 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 1,804.96 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,193.55 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 3 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 12,387.10 | BOLT | 1 Pack(s) | 16,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 4 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 11,612.90 | BOLT | 1 Pack(s) | 15,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 5 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 9,290.32 | BOLT | 1 Pack(s) | 12,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 6 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 7,741.94 | BOLT | 1 Pack(s) | 10,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 8 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 6,193.55 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 10 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 8,129.03 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 19 Day(s) | 10 | 2 | 12 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 7,741.94 | BOLT | 1 Pack(s) | 10,000 Pieces Per Package | 19 Day(s) | 10 | 2.3 | 4 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 7,741.94 | BOLT | 1 Pack(s) | 10,000 Pieces Per Package | 19 Day(s) | 10 | 2.3 | 6 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 6,193.55 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 19 Day(s) | 10 | 2.3 | 8 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 5,419.35 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 19 Day(s) | 10 | 2.3 | 10 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 6,193.55 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 4 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 5,419.35 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 5 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 5,419.35 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 6 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 4,645.16 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 8 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 10 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 12 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 16 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 18 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 20 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 4,645.16 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 19 Day(s) | 10 | 3 | 4 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 19 Day(s) | 10 | 3 | 5 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 19 Day(s) | 10 | 3 | 6 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 19 Day(s) | 10 | 3 | 8 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,709.68 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 19 Day(s) | 10 | 3 | 10 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 19 Day(s) | 10 | 3 | 12 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 19 Day(s) | 10 | 3 | 14 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 19 Day(s) | 10 | 3 | 16 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 19 Day(s) | 10 | 3 | 18 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 19 Day(s) | 10 | 3 | 25 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 19 Day(s) | 10 | 3 | 30 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 19 Day(s) | 10 | 4 | 6 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 19 Day(s) | 10 | 4 | 8 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 19 Day(s) | 10 | 4 | 10 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 19 Day(s) | 10 | 4 | 12 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,322.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 19 Day(s) | 10 | 4 | 14 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,516.13 | BOLT | 1 Pack(s) | 1,300 Pieces Per Package | 19 Day(s) | 10 | 4 | 16 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 10 | 4 | 18 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 10 | 4 | 20 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 19 Day(s) | 10 | 4 | 25 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,167.74 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 19 Day(s) | 10 | 5 | 12 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 2,167.74 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 19 Day(s) | 10 | 5 | 16 | [Steel] Steel | [Chromium free] Non-chrome (Zinc Plating) Black | Box/package | ||
฿ 8,582.10 | BOLT | 1 Pack(s) | 16,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 3 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 7,948.19 | BOLT | 1 Pack(s) | 16,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 4 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 7,360.00 | BOLT | 1 Pack(s) | 15,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 5,888.00 | BOLT | 1 Pack(s) | 12,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 5,059.05 | BOLT | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 8 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 4,169.15 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 4,202.67 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 12 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 5,729.53 | BOLT | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 4 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 4,815.24 | BOLT | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2.3 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package |
Loading...
Thread Type | Tap-Tight | Detailed Shape | Bind | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Other special shapes | Additional Shape | Standard |
Application | Standard |
How can we improve?
How can we improve?