1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap-Tight S Type Flat Head (D=6)【1-3,500 Pieces Per Package】

Tap-Tight S Type Flat Head (D=6)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, please see the product standard.

Product Description

[Materials] Steel Stainless steel ASL516 Stainless steel
[Surface treatment]None, Trivalent chromate, Trivalent black, Trivalent white, Nickel plating

Part Number
CSPCSSSD6-ASL516-TPT4-10
CSPCSSSD6-ASL516-TPT4-12
CSPCSSSD6-ASL516-TPT4-16
CSPCSSSD6-ASL516-TPT4-20
CSPCSSSD6-ASL516-TPT4-25
CSPCSSSD6-ASL516-TPT4-30
CSPCSSSD6-ST3B-TPT4-8
CSPCSSSD6-ST3B-TPT4-10
CSPCSSSD6-ST3B-TPT4-12
CSPCSSSD6-ST3B-TPT4-16
CSPCSSSD6-ST3W-TPT4-6
CSPCSSSD6-ST3W-TPT4-8
CSPCSSSD6-ST3W-TPT4-10
CSPCSSSD6-ST3W-TPT4-12
CSPCSSSD6-ST3W-TPT4-16
CSPCSSSD6-ST3W-TPT4-20
CSPCSSSD6-ST3W-TPT4-25
CSPCSSSD6-ST3W-TPT5-8
CSPCSSSD6-ST3W-TPT5-10
CSPCSSSD6-ST3W-TPT5-12
CSPCSSSD6-STN-TPT4-10
CSPCSSSD6-STN-TPT4-12
CSPCSSSD6-STN-TPT4-16
CSPCSSSD6-STN-TPT4-20
CSPCSSSD6-SUS-TPT4-6
CSPCSSSD6-SUS-TPT4-8
CSPCSSSD6-SUS-TPT4-10
CSPCSSSD6-SUS-TPT4-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

฿ 3.32

MIRACLE 1 Piece(s) Available 5 Day(s) 10410[Stainless Steel] ASL516[Not Provided] NoLow Quantity (can be purchased from one)

฿ 3.43

MIRACLE 1 Piece(s) Available 5 Day(s) 10412[Stainless Steel] ASL516[Not Provided] NoLow Quantity (can be purchased from one)

฿ 3.93

MIRACLE 1 Piece(s) Available 5 Day(s) 10416[Stainless Steel] ASL516[Not Provided] NoLow Quantity (can be purchased from one)

฿ 4.69

MIRACLE 1 Piece(s) Available 5 Day(s) 10420[Stainless Steel] ASL516[Not Provided] NoLow Quantity (can be purchased from one)

฿ 1,935.48

MIRACLE 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10425[Stainless Steel] ASL516[Not Provided] NoBox/package

฿ 6.86

MIRACLE 1 Piece(s) Available 5 Day(s) 10430[Stainless Steel] ASL516[Not Provided] NoLow Quantity (can be purchased from one)

฿ 3,360.00

BOLT 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 1048[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

฿ 2,903.23

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10410[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

฿ 2,903.23

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10412[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

฿ 2,070.86

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10416[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

฿ 2,805.34

BOLT 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 1046[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 2,805.34

BOLT 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 1048[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 2,118.10

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10410[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 2,285.72

BOLT 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10412[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,741.94

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,462.86

BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10420[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,435.43

BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 3,675.43

BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1058[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 3,779.81

BOLT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 10510[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 3,314.29

BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10512[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 2,903.23

BOLT 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 10410[Steel] Steel[Nickel Plating] Nickel PlatingBox/package

฿ 2,903.23

BOLT 1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 10412[Steel] Steel[Nickel Plating] Nickel PlatingBox/package

฿ 2,322.58

BOLT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) 10416[Steel] Steel[Nickel Plating] Nickel PlatingBox/package

฿ 1,858.06

BOLT 1 Pack(s)

1,200 Pieces Per Package

14 Day(s) 10420[Steel] Steel[Nickel Plating] Nickel PlatingBox/package

฿ 2.70

BOLT 1 Piece(s) Available 5 Day(s) 1046[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 2.70

BOLT 1 Piece(s) Available 5 Day(s) 1048[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 2.70

BOLT 1 Piece(s) Available 5 Day(s) 10410[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

฿ 3.10

BOLT 1 Piece(s) Available 5 Day(s) 10412[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip Shape Other special shapes Additional Shape Standard
Application Standard