1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRX Tamper-Proof Pan Head I-4 (SW+ISO Small, Flat W)【500 Pieces Per Package】

BOLT

TRX Tamper-Proof Pan Head I-4 (SW+ISO Small, Flat W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,477.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal Thread (M)] 4
[Length L (mm)] 16
[Pitch (mm)] 0.7
[Detailed shape] Pan
[Mounting hole dimensions] Hexalobular socket
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard

Part Number
CSXPNHNDTPI4-SUS-M4-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,477.14

BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 16 Pitch(mm) 0.7
Detailed Shape Pan Basic Shape Standard (Round) Material Stainless Steel
Thread Type Metric coarse Tip Shape Flat End Additional Shape Washer Included
Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSXPNHNDTPI4-SUS-M4-16 in the TRX Tamper-Proof Pan Head I-4 (SW+ISO Small, Flat W) series.