(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Detailed shape: Butterfly
· Mounting hole dimensions: None
· Basic shape: Hand tightening bolt
· Material: Steel
· Thread ridge type: Whitworth coarse
· Tip shape: Rough edge
· Additional shapes: Standard
· Sales unit: Box/package
· Thread (inch): 1/4
· Application: Standard
· Length (mm): 25, 65
· Surface treatment: Bright chromate plating
Part Number |
---|
HANWGA-STU-W1/4-25 |
HANWGA-STU-W1/4-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 1,779.05 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 25 | ||
฿ 1,316.13 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 65 |
Loading...
Detailed Shape | Butterfly | Basic Shape | Hand tightening bolt | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Bright Chromate Plating | Thread Type | Whitworth Coarse | Tip Shape | Rough head |
Additional Shape | Standard | Sales Unit | Box/package | Nominal of Thread (inch) | 1/4 |
Application | Standard |
How can we improve?
How can we improve?