1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS303 Parallel Pin, B Type h7【1-1,000 Pieces Per Package】 (Part Number)

SUS303 Parallel Pin, B Type h7
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 8.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • This is a representative image. See the product standards for details.

Product Description

Parallel pins, also called "knock pins".
[Features]
·When two or more parts are fastened together, they are drilled and hammered together while they are still in place.
·Used for precision machining and heavy-duty machines.
·Material: SUS303.
[Applications]
·Not limited to positioning applications, it is widely used as a machine part.

Part Number
HPINB-SUS-1.5-14
HPINB-SUS-1.5-15
HPINB-SUS-1.5-16
HPINB-SUS-1.6-14
HPINB-SUS-1.6-15
HPINB-SUS-1.6-16
HPINB-SUS-1.6-20
HPINB-SUS-2-25
HPINB-SUS-2-30
HPINB-SUS-2.5-22
HPINB-SUS-2.5-24
HPINB-SUS-2.5-25
HPINB-SUS-2.5-30
HPINB-SUS-3-26
HPINB-SUS-3-32
HPINB-SUS-3-35
HPINB-SUS-3-40
HPINB-SUS-3-50
HPINB-SUS-4-45
HPINB-SUS-4-50
HPINB-SUS-4-60
HPINB-SUS-5-6
HPINB-SUS-5-55
HPINB-SUS-5-60
HPINB-SUS-6-8
HPINB-SUS-8-10
HPINB-SUS-8-100
HPINB-SUS-10-15
HPINB-SUS-12-70
HPINB-SUS-13-20
HPINB-SUS-13-25
HPINB-SUS-13-30
HPINB-SUS-13-35
HPINB-SUS-13-40
HPINB-SUS-13-50
HPINB-SUS-13-60
HPINB-SUS-13-70
HPINB-SUS-16-25
HPINB-SUS-16-26
HPINB-SUS-16-30
HPINB-SUS-16-35
HPINB-SUS-16-40
HPINB-SUS-16-45
HPINB-SUS-16-50
HPINB-SUS-16-60
HPINB-SUS-16-70
HPINB-SUS-20-40
HPINB-SUS-20-50
HPINB-SUS-20-60
SPB-303-D1-4
SPB-303-D1-5
SPB-303-D1-8
SPB-303-D1-10
SPB-303-D1.2-5
SPB-303-D1.2-8
SPB-303-D1.2-10
SPB-303-D1.2-12
SPB-303-D1.5-4
SPB-303-D1.5-5
SPB-303-D1.5-6
SPB-303-D1.5-10
SPB-303-D1.5-12
SPB-303-D1.6-4
SPB-303-D1.6-5
SPB-303-D1.6-6
SPB-303-D1.6-8
SPB-303-D1.6-10
SPB-303-D1.6-12
SPB-303-D2-4
SPB-303-D2-5
SPB-303-D2-6
SPB-303-D2-8
SPB-303-D2-10
SPB-303-D2-12
SPB-303-D2-14
SPB-303-D2-15
SPB-303-D2-16
SPB-303-D2-20
SPB-303-D2.5-5
SPB-303-D2.5-6
SPB-303-D2.5-8
SPB-303-D2.5-10
SPB-303-D2.5-12
SPB-303-D2.5-14
SPB-303-D2.5-15
SPB-303-D2.5-16
SPB-303-D2.5-18
SPB-303-D2.5-20
SPB-303-D3-4
SPB-303-D3-5SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Shaft Dia. Tolerance Length Shape End Shape Properties Sales Unit Hardened Tolerance

฿ 10,743.87

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 101.5-14---Box/package--

฿ 10,743.87

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 101.5-15---Box/package--

฿ 11,691.87

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 101.5-16---Box/package--

฿ 8,847.87

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 101.6-14---Box/package--

฿ 8,847.87

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 101.6-15---Box/package--

฿ 9,480.00

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 101.6-16---Box/package--

฿ 9,795.87

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 101.6-20---Box/package--

฿ 12,324.00

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 102-25---Box/package--

฿ 12,639.87

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 102-30---Box/package--

฿ 11,376.00

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 102.5-22---Box/package--

฿ 11,376.00

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 102.5-24---Box/package--

฿ 11,376.00

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 102.5-25---Box/package--

฿ 7,109.81

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 102.5-30---Box/package--

฿ 5,845.94

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 103-26---Box/package--

฿ 6,320.13

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 103-32---Box/package--

฿ 8,374.06

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 103-35---Box/package--

฿ 9,322.06

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 103-40---Box/package--

฿ 13,114.06

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 103-50---Box/package--

฿ 2,401.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 104-45---Box/package--

฿ 2,686.06

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 104-50---Box/package--

฿ 3,128.52

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 104-60---Box/package--

฿ 5,688.00

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) 105-6---Box/package--

฿ 4,202.71

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 105-55---Box/package--

฿ 4,118.71

FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105-60---Box/package--

฿ 6,348.39

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106-8---Box/package--

฿ 2,053.94

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108-10---Box/package--

฿ 6,472.26

FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 108-100---Box/package--

฿ 3,949.94

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

14 Day(s) 1010-15---Box/package--

฿ 4,986.58

SA11 FASTENING 1 Pack(s)

30 Pieces Per Package

14 Day(s) 1012-70---Box/package--

฿ 3,728.90

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1013-20---Box/package--

฿ 3,855.10

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1013-25---Box/package--

฿ 4,487.23

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1013-30---Box/package--

฿ 5,008.65

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1013-35---Box/package--

฿ 5,451.10

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1013-40---Box/package--

฿ 3,381.29

SA11 FASTENING 1 Pack(s)

25 Pieces Per Package

14 Day(s) 1013-50---Box/package--

฿ 3,792.00

SA11 FASTENING 1 Pack(s)

25 Pieces Per Package

14 Day(s) 1013-60---Box/package--

฿ 4,882.06

SA11 FASTENING 1 Pack(s)

25 Pieces Per Package

14 Day(s) 1013-70---Box/package--

฿ 279.48

SA11 FASTENING 1 Piece(s) 5 Day(s) 1016-25---Low Quantity (can be purchased from one)--

฿ 279.48

SA11 FASTENING 1 Piece(s) 5 Day(s) 1016-26---Low Quantity (can be purchased from one)--

฿ 152.39

SA11 FASTENING 1 Piece(s) 14 Day(s) 1016-30---Box/package--

฿ 162.29

SA11 FASTENING 1 Piece(s) 14 Day(s) 1016-35---Box/package--

฿ 166.48

SA11 FASTENING 1 Piece(s) 14 Day(s) 1016-40---Box/package--

฿ 177.53

SA11 FASTENING 1 Piece(s) 14 Day(s) 1016-45---Box/package--

฿ 188.19

SA11 FASTENING 1 Piece(s) 14 Day(s) 1016-50---Box/package--

฿ 222.48

SA11 FASTENING 1 Piece(s) 14 Day(s) 1016-60---Box/package--

฿ 241.53

SA11 FASTENING 1 Piece(s) 14 Day(s) 1016-70---Box/package--

฿ 306.67

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1020-40---Box/package--

฿ 384.68

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1020-50---Box/package--

฿ 366.10

SA11 FASTENING 1 Piece(s) 5 Day(s) 1020-60---Box/package--

฿ 8,903.23

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 101Negative Tolerance4[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,903.23

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 101Negative Tolerance5[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 9,447.62

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 101Negative Tolerance8[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,903.23

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101Negative Tolerance10[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,129.03

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.2Negative Tolerance5[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 101.2Negative Tolerance8[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.2Negative Tolerance10[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 9,677.42

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.2Negative Tolerance12[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 101.5Negative Tolerance4[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.5Negative Tolerance5[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.5Negative Tolerance6[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.5Negative Tolerance10[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 9,677.42

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.5Negative Tolerance12[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 11.56

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101.6Negative Tolerance4[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 7,354.84

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.6Negative Tolerance5[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 7,354.84

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 101.6Negative Tolerance6[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 7,354.84

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.6Negative Tolerance8[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 7,354.84

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.6Negative Tolerance10[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 7,741.94

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.6Negative Tolerance12[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 14.41

FASTENING 1 Piece(s) Same day 102Negative Tolerance4[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 13.78

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 102Negative Tolerance5[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 17.15

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 102Negative Tolerance6[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 16.39

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 102Negative Tolerance8[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 16.39

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 102Negative Tolerance10[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 15.59

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 102Negative Tolerance12[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 10,451.61

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102Negative Tolerance14[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 10,838.71

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102Negative Tolerance15[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 10,838.71

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102Negative Tolerance16[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 10,838.71

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102Negative Tolerance20[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 6,967.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5Negative Tolerance5[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 6,967.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 102.5Negative Tolerance6[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 10.88

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 102.5Negative Tolerance8[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 6,967.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 102.5Negative Tolerance10[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,129.03

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5Negative Tolerance12[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,903.23

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5Negative Tolerance14[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,903.23

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

34 Day(s) 102.5Negative Tolerance15[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 8,903.23

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5Negative Tolerance16[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 10,064.52

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5Negative Tolerance18[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 10,064.52

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5Negative Tolerance20[Straight / Dual-Fit Dowel] StraightStandardGeneralBox/packageNA0/-0.010

฿ 95.00

FASTENING 1 Piece(s) Available 5 Day(s) 103Negative Tolerance4[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

฿ 10.88

฿ 6.94

FASTENING 1 Piece(s) Same day 103Negative Tolerance5[Straight / Dual-Fit Dowel] StraightStandardGeneralLow Quantity (can be purchased from one)NA0/-0.010

Loading...

Basic Information

Material SUS303 Surface Treatment No