(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape] Straight
[Material] S45C
[Shaft diameter tolerance] Minus tolerance
[Shaft end shape] Internal thread
[Characteristics] General
[Surface treatment] None
[Hardening] Yes
[Nominal diameter] 5/6/8/10/12/13/16/20
[Length] 10 to 120
Part Number |
---|
SPISH-S45C-D6-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length | Sales Unit | Size of Screw M | Thread Length (mm) | Sanko Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66.97 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | Low Quantity (can be purchased from one) | M4 | 6 | D00001Q70060010000 |
Loading...
Shaft Dia. Tolerance | Negative Tolerance | Shape | Straight | End Shape | Internal Thread |
---|---|---|---|---|---|
Material | S45C | Properties | General | Surface Treatment | No |
Hardened | Available |
Please check the type/dimensions/specifications of the part SPISH-S45C-D6-10 in the Parallel Pin With Internal Thread h7 (Hardened) series.
Part Number |
---|
SPISH-S45C-D10-25 |
SPISH-S45C-D10-28 |
SPISH-S45C-D10-30 |
SPISH-S45C-D6-12 |
SPISH-S45C-D6-15 |
SPISH-S45C-D6-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length | Sales Unit | Size of Screw M | Thread Length (mm) | Sanko Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,961.29 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 10 | 25 | Box/package | M6 | 10 | D00001Q70100025000 | ||
฿ 6,154.84 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 10 | 28 | Box/package | M6 | 10 | D00001Q70100028000 | ||
฿ 97.91 | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 30 | Low Quantity (can be purchased from one) | M6 | 10 | D00001Q70100030000 | ||
฿ 20,322.58 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | Box/package | M4 | 6 | D00001Q70060012000 | ||
฿ 64.39 | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | Low Quantity (can be purchased from one) | M4 | 6 | D00001Q70060015000 | ||
฿ 4,064.52 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 6 | 20 | Box/package | M4 | 6 | D00001Q70060020000 |
How can we improve?
How can we improve?