1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

(Hardened) Parallel Pin, Type A【1-100 Pieces Per Package】

(Hardened) Parallel Pin, Type A
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 11.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Hardening A type parallel pin with high external dimensions accuracy used for rotary shafts, hinges, etc.

Part Number
SPHATS-S45C-D4-8
SPHATS-S45C-D4-10
SPHATS-S45C-D4-12
SPHATS-S45C-D4-15
SPHATS-S45C-D4-20
SPHATS-S45C-D4-25
SPHATS-S45C-D4-30
SPHATS-S45C-D4-35
SPHATS-S45C-D4-40
SPHATS-S45C-D5-10
SPHATS-S45C-D5-12
SPHATS-S45C-D5-14
SPHATS-S45C-D5-16
SPHATS-S45C-D5-20
SPHATS-S45C-D5-25
SPHATS-S45C-D5-30
SPHATS-S45C-D5-40
SPHATS-S45C-D5-50
SPHATS-S45C-D6-15
SPHATS-S45C-D6-16
SPHATS-S45C-D6-18
SPHATS-S45C-D6-25
SPHATS-S45C-D6-30
SPHATS-S45C-D6-40
SPHATS-S45C-D6-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length Sales Unit

฿ 11.56

SA11 FASTENING 1 Piece(s) 5 Day(s) 1048Low Quantity (can be purchased from one)

฿ 11.43

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10410Low Quantity (can be purchased from one)

฿ 11.61

SA11 FASTENING 1 Piece(s) 5 Day(s) 10412Low Quantity (can be purchased from one)

฿ 13.41

SA11 FASTENING 1 Piece(s) 5 Day(s) 10415Low Quantity (can be purchased from one)

฿ 14.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10420Low Quantity (can be purchased from one)

฿ 14.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10425Low Quantity (can be purchased from one)

฿ 16.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10430Low Quantity (can be purchased from one)

฿ 1,083.87

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 10435Box/package

฿ 100.00

FASTENING 1 Piece(s) Quote 10440Low Quantity (can be purchased from one)

฿ 13.41

SA11 FASTENING 1 Piece(s) 5 Day(s) 10510Low Quantity (can be purchased from one)

฿ 13.41

SA11 FASTENING 1 Piece(s) 5 Day(s) 10512Low Quantity (can be purchased from one)

฿ 967.74

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 10514Box/package

฿ 100.00

FASTENING 1 Piece(s) Quote 10516Box/package

฿ 17.15

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10520Low Quantity (can be purchased from one)

฿ 17.15

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10525Low Quantity (can be purchased from one)

฿ 18.29

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10530Low Quantity (can be purchased from one)

฿ 21.72

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10540Low Quantity (can be purchased from one)

฿ 1,664.52

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 10550Box/package

฿ 19.43

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10615Low Quantity (can be purchased from one)

฿ 1,277.42

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 10616Box/package

฿ 1,277.42

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 10618Box/package

฿ 21.72

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10625Low Quantity (can be purchased from one)

฿ 27.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10630Low Quantity (can be purchased from one)

฿ 33.91

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10640Low Quantity (can be purchased from one)

฿ 37.72

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10650Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Standard
Material S45C-Q Properties General Surface Treatment No
Hardened Presence Tolerance +0.012/+0.004