1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parallel Pin Type A【1-100 Pieces Per Package】

Parallel Pin Type A
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]A type steel parallel pin with large external dimensions accuracy used for rotary shafts, hinges, etc.

Part Number
SPATS-S45C-D4-6
SPATS-S45C-D4-8
SPATS-S45C-D4-10
SPATS-S45C-D4-12
SPATS-S45C-D4-14
SPATS-S45C-D4-15
SPATS-S45C-D4-16
SPATS-S45C-D4-18
SPATS-S45C-D4-20
SPATS-S45C-D4-22
SPATS-S45C-D4-25
SPATS-S45C-D4-28
SPATS-S45C-D4-30
SPATS-S45C-D4-32
SPATS-S45C-D4-35
SPATS-S45C-D4-40
SPATS-S45C-D5-8
SPATS-S45C-D5-10
SPATS-S45C-D5-12
SPATS-S45C-D5-14
SPATS-S45C-D5-15
SPATS-S45C-D5-16
SPATS-S45C-D5-22
SPATS-S45C-D5-35
SPATS-S45C-D6-8
SPATS-S45C-D6-10
SPATS-S45C-D6-12
SPATS-S45C-D6-15
SPATS-S45C-D6-16
SPATS-S45C-D6-22
SPATS-S45C-D6-24
SPATS-S45C-D6-25
SPATS-S45C-D6-28
SPATS-S45C-D6-30
SPATS-S45C-D6-35
SPATS-S45C-D6-50
SPATS-S45C-D6-70
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length Sales Unit

฿ 100.00

FASTENING 1 Piece(s) Quote 1046Low Quantity (can be purchased from one)

฿ 6.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1048Low Quantity (can be purchased from one)

฿ 330.00

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10410Box/package

฿ 6.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10412Low Quantity (can be purchased from one)

฿ 6.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10414Low Quantity (can be purchased from one)

฿ 6.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10415Low Quantity (can be purchased from one)

฿ 6.86

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10416Low Quantity (can be purchased from one)

฿ 7.62

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10418Low Quantity (can be purchased from one)

฿ 100.00

FASTENING 1 Piece(s) Quote 10420Low Quantity (can be purchased from one)

฿ 8.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10422Low Quantity (can be purchased from one)

฿ 8.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10425Low Quantity (can be purchased from one)

฿ 8.39

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10428Low Quantity (can be purchased from one)

฿ 8.77

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10430Low Quantity (can be purchased from one)

฿ 9.53

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10432Low Quantity (can be purchased from one)

฿ 136.36

SA11 FASTENING 1 Piece(s) 5 Day(s) 10435Box/package

฿ 11.99

SA11 FASTENING 1 Piece(s) 5 Day(s) 10440Low Quantity (can be purchased from one)

฿ 6.72

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1058Low Quantity (can be purchased from one)

฿ 436.58

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10510Box/package

฿ 6.72

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10512Low Quantity (can be purchased from one)

฿ 7.62

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10514Low Quantity (can be purchased from one)

฿ 7.62

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10515Low Quantity (can be purchased from one)

฿ 484.70

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10516Low Quantity (can be purchased from one)

฿ 8.77

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10522Low Quantity (can be purchased from one)

฿ 696.77

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 10535Box/package

฿ 8.77

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1068Low Quantity (can be purchased from one)

฿ 8.77

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10610Low Quantity (can be purchased from one)

฿ 9.15

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10612Low Quantity (can be purchased from one)

฿ 9.91

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10615Low Quantity (can be purchased from one)

฿ 658.06

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 10616Box/package

฿ 11.70

SA11 FASTENING 1 Piece(s) 5 Day(s) 10622Low Quantity (can be purchased from one)

฿ 11.43

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10624Low Quantity (can be purchased from one)

฿ 11.70

SA11 FASTENING 1 Piece(s) 5 Day(s) 10625Low Quantity (can be purchased from one)

฿ 12.77

SA11 FASTENING 1 Piece(s) 5 Day(s) 10628Low Quantity (can be purchased from one)

฿ 100.00

FASTENING 1 Piece(s) Quote 10630Low Quantity (can be purchased from one)

฿ 13.34

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10635Low Quantity (can be purchased from one)

฿ 19.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10650Low Quantity (can be purchased from one)

฿ 100.00

FASTENING 1 Piece(s) Quote 10670Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Standard
Material S45C-A Properties General Surface Treatment No
Hardened No Tolerance +0.012/+0.004