(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape] Straight
[Material] Steel
[Shaft diameter tolerance] Plus tolerance
[Shaft end shape] Standard
[Characteristics] Standard
[Surface treatment] None
[Hardening] None
[Nominal diameter] 1/8, 3/16, 1/4, 5/16, 3/8, 7/16, 1/2
[Length] 3/8 to 3
Part Number |
---|
SP-ST-D1/2-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Sales Unit | Sanko Code | Length (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,032.26 | SA1 DOWEL PIN | 1 Pack(s) | 25 Pieces Per Package | 11 Day(s) | 10 | 1/2 | Box/package | D000D0028040830000 | 3 |
Loading...
Shaft Dia. Tolerance | Positive Tolerance | Shape | Straight | End Shape | Standard |
---|---|---|---|---|---|
Material | Steel | Properties | General | Surface Treatment | Black Oxide Coating |
Hardened | NA |
Please check the type/dimensions/specifications of the part SP-ST-D1/2-3 in the Dowel Pin Inch Size series.
Part Number |
---|
SP-ST-D1/2-1 3/4 |
SP-ST-D1/2-2 |
SP-ST-D1/2-2 1/2 |
SP-ST-D1/4-1 1/2 |
SP-ST-D1/4-1 3/4 |
SP-ST-D1/4-1/2 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Sales Unit | Sanko Code | Length (inch) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 106.06 | 1 Piece(s) | 5 Day(s) | 10 | 1/2 | Low Quantity (can be purchased from one) | D000D0028040816000 | 1 3/4 | |||
฿ 1,529.03 | 1 Pack(s) | 25 Pieces Per Package | 12 Day(s) | 10 | 1/2 | Box/package | D000D0028040820000 | 2 | ||
฿ 1,815.99 | 1 Pack(s) | 25 Pieces Per Package | 11 Day(s) | 10 | 1/2 | Box/package | D000D0028040824000 | 2 1/2 | ||
฿ 37.16 | 1 Piece(s) | 6 Day(s) | 10 | 1/4 | Low Quantity (can be purchased from one) | D000D0028020814000 | 1 1/2 | |||
฿ 33.33 | 1 Piece(s) | Available | 5 Day(s) | 10 | 1/4 | Low Quantity (can be purchased from one) | D000D0028020816000 | 1 3/4 | ||
฿ 25.15 | 1 Piece(s) | Available | 5 Day(s) | 10 | 1/4 | Low Quantity (can be purchased from one) | D000D0028020804000 | 1/2 |
How can we improve?
How can we improve?