(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape] Taper
[Material] S45C
[Shaft diameter tolerance] Plus tolerance
[Shaft end shape] External thread
[Characteristics] General
[Surface treatment] None
[Hardening] Yes
[Nominal diameter] 4/5/6/8/10/12/13/16
[Length] 25 to 160
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length | Sales Unit | Size of Screw M | Thread Length (mm) | Sanko Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 25 | Low Quantity (can be purchased from one) | M4 | 11.5 | D000022Q0040025000 | |||
฿ 57.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 30 | Low Quantity (can be purchased from one) | M4 | 11.5 | D000022Q0040030000 | |||
฿ 57.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 35 | Low Quantity (can be purchased from one) | M4 | 11.5 | D000022Q0040035000 | |||
฿ 62.32 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 40 | Low Quantity (can be purchased from one) | M4 | 11.5 | D000022Q0040040000 | |||
฿ 66.97 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 45 | Low Quantity (can be purchased from one) | M4 | 11.5 | D000022Q0040045000 | |||
฿ 71.23 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 50 | Low Quantity (can be purchased from one) | M4 | 11.5 | D000022Q0040050000 | |||
฿ 75.87 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 55 | Low Quantity (can be purchased from one) | M4 | 11.5 | D000022Q0040055000 | |||
฿ 74.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 60 | Low Quantity (can be purchased from one) | M4 | 11.5 | D000022Q0040060000 | ||
฿ 5,690.32 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 4 | 70 | Box/package | M4 | 11.5 | D000022Q0040070000 | ||
฿ 6,116.13 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 4 | 75 | Box/package | M4 | 11.5 | D000022Q0040075000 | ||
฿ 6,774.19 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 4 | 80 | Box/package | M4 | 11.5 | D000022Q0040080000 | ||
฿ 8,129.03 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 4 | 85 | Box/package | M4 | 11.5 | D000022Q0040085000 | ||
฿ 60.39 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 30 | Low Quantity (can be purchased from one) | M5 | 11.5 | D000022Q0050030000 | |||
฿ 60.39 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 5 | 35 | Low Quantity (can be purchased from one) | M5 | 11.5 | D000022Q0050035000 | |||
฿ 63.87 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 40 | Low Quantity (can be purchased from one) | M5 | 11.5 | D000022Q0050040000 | |||
฿ 4,459.35 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 5 | 45 | Box/package | M5 | 11.5 | D000022Q0050045000 | ||
฿ 71.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 50 | Low Quantity (can be purchased from one) | M5 | 11.5 | D000022Q0050050000 | ||
฿ 80.13 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 55 | Low Quantity (can be purchased from one) | M5 | 11.5 | D000022Q0050055000 | |||
฿ 80.13 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 60 | Low Quantity (can be purchased from one) | M5 | 11.5 | D000022Q0050060000 | |||
฿ 96.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 70 | Low Quantity (can be purchased from one) | M5 | 11.5 | D000022Q0050070000 | ||
฿ 8,129.03 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 5 | 85 | Box/package | M5 | 11.5 | D000022Q0050085000 | ||
฿ 8,129.03 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 5 | 90 | Box/package | M5 | 11.5 | D000022Q0050090000 | ||
฿ 8,825.81 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 5 | 95 | Box/package | M5 | 11.5 | D000022Q0050095000 | ||
฿ 8,825.81 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 5 | 100 | Box/package | M5 | 11.5 | D000022Q0050100000 | ||
฿ 66.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 30 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060030000 | ||
฿ 66.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 35 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060035000 | ||
฿ 71.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 40 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060040000 | ||
฿ 74.32 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 6 | 45 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060045000 | |||
฿ 78.48 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 50 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060050000 | ||
฿ 86.71 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 55 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060055000 | |||
฿ 90.67 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 60 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060060000 | ||
฿ 96.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 65 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060065000 | ||
฿ 96.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 70 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060070000 | ||
฿ 109.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 80 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060080000 | |||
฿ 7,470.97 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 90 | Box/package | M6 | 15 | D000022Q0060090000 | ||
฿ 10,838.71 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 6 | 95 | Box/package | M6 | 15 | D000022Q0060095000 | ||
฿ 172.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 100 | Low Quantity (can be purchased from one) | M6 | 15 | D000022Q0060100000 | ||
฿ 7,800.00 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 10 | 6 | 105 | Box/package | M6 | 15 | D000022Q0060105000 | ||
฿ 7,800.00 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 10 | 6 | 110 | Box/package | M6 | 15 | D000022Q0060110000 | ||
฿ 8,825.81 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 10 | 6 | 115 | Box/package | M6 | 15 | D000022Q0060115000 | ||
฿ 8,825.81 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 10 | 6 | 120 | Box/package | M6 | 15 | D000022Q0060120000 | ||
฿ 94.45 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 35 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080035000 | |||
฿ 94.45 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 40 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080040000 | |||
฿ 92.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 45 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080045000 | ||
฿ 101.34 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 50 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080050000 | ||
฿ 101.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 55 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080055000 | ||
฿ 107.81 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 60 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080060000 | ||
฿ 118.86 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 65 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080065000 | ||
฿ 118.86 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 70 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080070000 | ||
฿ 129.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 75 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080075000 | ||
฿ 131.61 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 8 | 80 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080080000 | |||
฿ 172.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 85 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080085000 | ||
฿ 172.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 90 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080090000 | ||
฿ 219.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 95 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080095000 | |||
฿ 219.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 100 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080100000 | |||
฿ 263.23 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 105 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080105000 | |||
฿ 9,135.48 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 10 | 8 | 115 | Box/package | M8 | 15 | D000022Q0080115000 | ||
฿ 296.13 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 120 | Low Quantity (can be purchased from one) | M8 | 15 | D000022Q0080120000 | |||
฿ 10,490.32 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 11 Day(s) | 10 | 8 | 125 | Box/package | M8 | 15 | D000022Q0080125000 | ||
฿ 13,548.39 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 8 | 140 | Box/package | M8 | 15 | D000022Q0080140000 | ||
฿ 140.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 50 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100050000 | ||
฿ 140.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 55 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100055000 | ||
฿ 140.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 60 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100060000 | ||
฿ 140.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 65 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100065000 | ||
฿ 140.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 70 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100070000 | ||
฿ 172.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 75 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100075000 | ||
฿ 172.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 80 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100080000 | ||
฿ 209.03 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 85 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100085000 | |||
฿ 205.72 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 90 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100090000 | ||
฿ 248.39 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 100 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100100000 | ||
฿ 313.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 110 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100110000 | ||
฿ 356.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 125 | Low Quantity (can be purchased from one) | M10 | 20 | D000022Q0100125000 | ||
฿ 6,077.42 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 12 | 50 | Box/package | M12 | 22 | D000022Q0120050000 | ||
฿ 209.03 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 55 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120055000 | |||
฿ 209.03 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 60 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120060000 | |||
฿ 4,064.52 | SA11 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | 10 | 12 | 75 | Box/package | M12 | 22 | D000022Q0120075000 | ||
฿ 258.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 80 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120080000 | ||
฿ 306.58 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 85 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120085000 | |||
฿ 301.72 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 90 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120090000 | ||
฿ 329.03 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 95 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120095000 | |||
฿ 329.03 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 12 | 100 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120100000 | |||
฿ 339.87 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 110 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120110000 | |||
฿ 6,774.19 | SA11 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 11 Day(s) | 10 | 12 | 115 | Box/package | M12 | 22 | D000022Q0120115000 | ||
฿ 438.97 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 120 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120120000 | |||
฿ 7,287.10 | SA11 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 11 Day(s) | 10 | 12 | 125 | Box/package | M12 | 22 | D000022Q0120125000 | ||
฿ 472.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 130 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0120130000 | |||
฿ 8,632.26 | SA11 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | 10 | 12 | 150 | Box/package | M12 | 22 | D000022Q0120150000 | ||
฿ 242.32 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 13 | 50 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0130050000 | |||
฿ 242.32 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 13 | 55 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0130055000 | |||
฿ 263.23 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 13 | 60 | Low Quantity (can be purchased from one) | M12 | 22 | D000022Q0130060000 |
Loading...
Shaft Dia. Tolerance | Positive Tolerance | Shape | Taper | End Shape | Outside Screw |
---|---|---|---|---|---|
Material | S45C | Properties | General | Surface Treatment | No |
Hardened | Available |
How can we improve?
How can we improve?