(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape] Taper
[Material] S45C
[Shaft diameter tolerance] Plus tolerance
[Shaft end shape] Internal thread
[Characteristics] General
[Surface treatment] None / chromate plating / other treatments available.
[Hardening] Yes
[Nominal diameter] 5/6/8/10/12/13/16/20
[Length] 15 to 160
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length | Sales Unit | Size of Screw M | Thread Length (mm) | Sanko Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,941.94 | SA11 FASTENING | 1 Pack(s) | 30 Pieces Per Package | 11 Day(s) | 10 | 16 | 75 | Box/package | M10 | 12 | D000021Q0160075000 | ||
฿ 9,162.58 | SA11 FASTENING | 1 Pack(s) | 30 Pieces Per Package | 11 Day(s) | 10 | 16 | 80 | Box/package | M12 | 14 | D000021Q0160080000 | ||
฿ 4,581.29 | SA11 FASTENING | 1 Pack(s) | 15 Pieces Per Package | 11 Day(s) | 10 | 16 | 90 | Box/package | M12 | 14 | D000021Q0160090000 | ||
฿ 4,877.42 | SA11 FASTENING | 1 Pack(s) | 15 Pieces Per Package | 11 Day(s) | 10 | 16 | 100 | Box/package | M12 | 14 | D000021Q0160100000 | ||
฿ 562.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 110 | Low Quantity (can be purchased from one) | M12 | 14 | D000021Q0160110000 | ||
฿ 595.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 120 | Low Quantity (can be purchased from one) | M12 | 14 | D000021Q0160120000 | ||
฿ 7,236.58 | SA11 FASTENING | 1 Pack(s) | 15 Pieces Per Package | 6 Day(s) | 10 | 16 | 140 | Box/package | M12 | 14 | D000021Q0160140000 | ||
฿ 7,327.74 | SA11 FASTENING | 1 Pack(s) | 15 Pieces Per Package | 11 Day(s) | 10 | 16 | 150 | Box/package | M12 | 14 | D000021Q0160150000 | ||
฿ 1,153.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 16 | 160 | Low Quantity (can be purchased from one) | M12 | 14 | D000021Q0160160000 | |||
฿ 15,654.19 | SA11 FASTENING | 1 Pack(s) | 30 Pieces Per Package | 11 Day(s) | 10 | 20 | 45 | Box/package | M12 | 14 | D000021Q0200045000 | ||
฿ 13,045.16 | SA11 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 11 Day(s) | 10 | 20 | 55 | Box/package | M12 | 14 | D000021Q0200055000 | ||
฿ 877.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 65 | Low Quantity (can be purchased from one) | M12 | 14 | D000021Q0200065000 | |||
฿ 864.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | 70 | Low Quantity (can be purchased from one) | M12 | 14 | D000021Q0200070000 | ||
฿ 886.48 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | 80 | Low Quantity (can be purchased from one) | M12 | 14 | D000021Q0200080000 | ||
฿ 6,295.74 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 20 | 90 | Box/package | M12 | 14 | D000021Q0200090000 | ||
฿ 1,054.06 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 100 | Low Quantity (can be purchased from one) | M12 | 14 | D000021Q0200100000 | |||
฿ 6,917.42 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 20 | 110 | Box/package | M12 | 14 | D000021Q0200110000 | ||
฿ 1,153.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 120 | Low Quantity (can be purchased from one) | M12 | 14 | D000021Q0200120000 | |||
฿ 7,122.58 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 20 | 130 | Box/package | M12 | 14 | D000021Q0200130000 | ||
฿ 7,455.48 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 20 | 140 | Box/package | M12 | 14 | D000021Q0200140000 | ||
฿ 7,594.84 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 20 | 150 | Box/package | M12 | 14 | D000021Q0200150000 | ||
฿ 9,689.03 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 20 | 160 | Box/package | M12 | 14 | D000021Q0200160000 |
Loading...
Shaft Dia. Tolerance | Positive Tolerance | Shape | Taper | End Shape | Internal Thread |
---|---|---|---|---|---|
Material | S45C | Properties | General | Surface Treatment | No |
Hardened | Available |
How can we improve?
How can we improve?