(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Shape] Taper
[Shaft diameter tolerance] Plus tolerance
[Shaft end shape] Standard
[Characteristics] General
[Nominal size] 1/1.2/1.5/1.6/2/2.5/3/4/5/6/7/8/10/12/13/16/20
[Material] Steel / stainless steel
[Surface treatment] None
[Hardening] None
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length | Material | Sales Unit | Tolerance | Sanko Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,032.26 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 20 | [Steel] Steel | Box/package | +0.025/0 | D00002000020020000 | ||
฿ 4,258.06 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 12 | [Steel] Steel | Box/package | +0.025/0 | D00002000025012000 | ||
฿ 3,096.77 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 35 | [Steel] Steel | Box/package | +0.025/0 | D00002000025035000 | ||
฿ 4,258.06 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | [Steel] Steel | Box/package | +0.025/0 | D00002000030008000 | ||
฿ 3,096.77 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3 | 28 | [Steel] Steel | Box/package | +0.025/0 | D00002000030028000 | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3 | 40 | [Steel] Steel | Box/package | +0.025/0 | D00002000030040000 | ||
฿ 5,419.35 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | [Steel] Steel | Box/package | +0.030/0 | D00002000040016000 | ||
฿ 3,096.77 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | [Steel] Steel | Box/package | +0.030/0 | D00002000050020000 | ||
฿ 720.77 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | [Steel] Steel | Box/package | +0.030/0 | D00002000050025000 | ||
฿ 13.48 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 30 | [Steel] Steel | Low Quantity (can be purchased from one) | +0.030/0 | D00002000050030000 | ||
฿ 15.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | [Steel] Steel | Low Quantity (can be purchased from one) | +0.030/0 | D00002000060020000 | |||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | [Steel] Steel | Box/package | +0.030/0 | D00002000060035000 | ||
฿ 1,354.84 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | [Steel] Steel | Box/package | +0.036/0 | D00002000080025000 | ||
฿ 1,296.77 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | [Steel] Steel | Box/package | +0.036/0 | D00002000100040000 | ||
฿ 186.58 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 130 | [Steel] Steel | Low Quantity (can be purchased from one) | +0.043/0 | D00002000120130000 | |||
฿ 1,869.68 | SA11 FASTENING | 1 Pack(s) | 30 Pieces Per Package | 5 Day(s) | 10 | 16 | 40 | [Steel] Steel | Box/package | - | D00002000160040000 | ||
฿ 572.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 200 | [Steel] Steel | Low Quantity (can be purchased from one) | - | D00002000160200000 | ||
฿ 3,382.86 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 20 | 130 | [Steel] Steel | Box/package | - | D00002000200130000 | ||
฿ 686.32 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 160 | [Steel] Steel | Low Quantity (can be purchased from one) | - | D00002000200160000 | |||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1 | 10 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000010010000 | ||
฿ 21,290.32 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1 | 12 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000010012000 | ||
฿ 23,225.81 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1 | 15 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000010015000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.2 | 12 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000012012000 | ||
฿ 27,096.77 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.2 | 20 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000012020000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.5 | 10 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000015010000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.5 | 12 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000015012000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.5 | 15 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000015015000 | ||
฿ 19,354.84 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.5 | 20 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000015020000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.6 | 10 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000016010000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.6 | 12 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000016012000 | ||
฿ 20,129.03 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.6 | 15 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000016015000 | ||
฿ 21,290.32 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 1.6 | 20 | [Stainless Steel] Stainless Steel | Box/package | - | D00202000016020000 | ||
฿ 15,483.87 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 6 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020006000 | ||
฿ 15,483.87 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 8 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020008000 | ||
฿ 15,870.97 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 10 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020010000 | ||
฿ 25.15 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 12 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | +0.025/0 | D00202000020012000 | ||
฿ 17,032.26 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 14 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020014000 | ||
฿ 27.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 15 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | +0.025/0 | D00202000020015000 | ||
฿ 17,806.45 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 16 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020016000 | ||
฿ 17,806.45 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 18 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020018000 | ||
฿ 17,806.45 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 20 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020020000 | ||
฿ 19,354.84 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 22 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020022000 | ||
฿ 19,354.84 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 24 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020024000 | ||
฿ 19,354.84 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 25 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020025000 | ||
฿ 21,290.32 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 26 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020026000 | ||
฿ 21,290.32 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 28 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020028000 | ||
฿ 21,677.42 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 30 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020030000 | ||
฿ 24,387.10 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 32 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020032000 | ||
฿ 24,387.10 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2 | 35 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000020035000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 6 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025006000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 8 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025008000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 10 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025010000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 12 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025012000 | ||
฿ 19,741.94 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 14 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025014000 | ||
฿ 19,741.94 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 15 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025015000 | ||
฿ 21,290.32 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 16 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025016000 | ||
฿ 22,064.52 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 18 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025018000 | ||
฿ 22,064.52 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 20 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025020000 | ||
฿ 24,774.19 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 22 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025022000 | ||
฿ 24,774.19 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 24 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025024000 | ||
฿ 24,774.19 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 25 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025025000 | ||
฿ 26,709.68 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 26 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025026000 | ||
฿ 26,709.68 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 28 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025028000 | ||
฿ 13,548.39 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 30 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025030000 | ||
฿ 14,903.23 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 32 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025032000 | ||
฿ 15,096.77 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 35 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025035000 | ||
฿ 23,806.45 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 36 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025036000 | ||
฿ 24,000.00 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 2.5 | 40 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025040000 | ||
฿ 28,064.52 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 50 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000025050000 | ||
฿ 15,096.77 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 3 | 10 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030010000 | ||
฿ 15,870.97 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 3 | 14 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030014000 | ||
฿ 15,870.97 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 3 | 15 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030015000 | ||
฿ 17,419.35 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 3 | 16 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030016000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 3 | 18 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030018000 | ||
฿ 18,967.74 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 3 | 20 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030020000 | ||
฿ 10,064.52 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 3 | 22 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030022000 | ||
฿ 10,645.16 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 3 | 24 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030024000 | ||
฿ 10,645.16 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3 | 25 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030025000 | ||
฿ 11,225.81 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 3 | 26 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030026000 | ||
฿ 11,225.81 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 3 | 28 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030028000 | ||
฿ 35.81 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 30 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | +0.025/0 | D00202000030030000 | ||
฿ 12,774.19 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 3 | 32 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030032000 | ||
฿ 12,774.19 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 3 | 35 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030035000 | ||
฿ 14,516.13 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 3 | 36 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030036000 | ||
฿ 18,387.10 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 3 | 45 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030045000 | ||
฿ 33,290.32 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 3 | 50 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030050000 | ||
฿ 8,825.81 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 3 | 60 | [Stainless Steel] Stainless Steel | Box/package | +0.025/0 | D00202000030060000 | ||
฿ 19,354.84 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 4 | 10 | [Stainless Steel] Stainless Steel | Box/package | +0.030/0 | D00202000040010000 | ||
฿ 19,741.94 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 4 | 12 | [Stainless Steel] Stainless Steel | Box/package | +0.030/0 | D00202000040012000 | ||
฿ 20,516.13 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 10 | 4 | 14 | [Stainless Steel] Stainless Steel | Box/package | +0.030/0 | D00202000040014000 |
Loading...
Shaft Dia. Tolerance | Positive Tolerance | Shape | Taper | End Shape | Standard |
---|---|---|---|---|---|
Properties | General | Surface Treatment | No | Hardened | NA |
How can we improve?
How can we improve?