1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H Type Speed Washer (For Shaft)【1,000 Pieces Per Package】

H Type Speed Washer (For Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,548.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Thrust direction mount (for shaft).
[Shape] For bushing nut shaft.
[Unit of purchase] Box / package.
[None] None.
[Nominal] 1.6 2 3 4 5.
[Material] Steel stainless.
[Shaft to apply or hole d1 (reference) (mm)] 1.6 2 3 4 5.
[Outer diameter D] 23 30 38.

Part Number
LSRH-ST-NO.1.6-23
LSRH-ST-NO.1.6-30
LSRH-ST-NO.2-23
LSRH-ST-NO.2-30
LSRH-ST-NO.3-30
LSRH-ST-NO.3-38
LSRH-ST-NO.4-30
LSRH-ST-NO.5-30
LSRH-ST-NO.5-38
LSRH-SUS-NO.2-30
LSRH-SUS-NO.3-30
LSRH-SUS-NO.3-38
LSRH-SUS-NO.4-30
LSRH-SUS-NO.5-38
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Material Shaft or Hole Used d1 (Reference)
(mm)
Outer Diameter D

฿ 1,548.39

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 101.6Steel1.623

฿ 2,283.87

FASTENING 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 101.6Steel1.630

฿ 1,628.19

FASTENING 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 102Steel223

฿ 2,245.34

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 102Steel230

฿ 2,245.34

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103Steel330

฿ 4,645.16

FASTENING 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 103Steel338

฿ 2,322.58

FASTENING 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 104Steel430

฿ 2,245.34

FASTENING 1 Pack(s)

1,000 Pieces Per Package

4 Day(s) 105Steel530

฿ 4,645.16

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 105Steel538

฿ 5,806.45

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 102[Stainless Steel] Stainless Steel230

฿ 6,162.58

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103[Stainless Steel] Stainless Steel330

฿ 11,520.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103[Stainless Steel] Stainless Steel338

฿ 6,162.58

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 104[Stainless Steel] Stainless Steel430

฿ 10,838.71

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 105[Stainless Steel] Stainless Steel538

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Sales Unit Box/package
No No