(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Thrust direction-mounted (for shaft)
[Shape] C-shaped concentric retaining ring
[Material] Steel
[Surface treatment] None outer diameter (D/d3) 5.6 13.1 16 21.7 26.5 35.2 39.8 44.8 49.8 52.6 57.6 60.6 62.6 72.4 82 87 92 97 101.7 111.7 116.7 121.7 126.7 131.6 136.6 146.6 156.6 171.6 175.6 185.6 195.6 235.6 thickness: t 0.7 1.2 1.5 2.5 3
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal (d1) | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Outer diameter (D/d3) | Thickness t |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20.00 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 14 | 14 | 13.5 | 13.1 | 1.2 | |||
฿ 24.77 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 17 | 17 | 16.4 | 16 | 1.2 | |||
฿ 32.39 | RETAINING RINGS | 1 Piece(s) | 31 Day(s) | 23 | 23 | 22.2 | 21.7 | 1.2 | |||
฿ 28.58 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 28 | 28 | 27 | 26.5 | 1.5 | |||
฿ 35.24 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 47 | 47 | 45.5 | 44.8 | 1.5 | ||
฿ 38.68 | RETAINING RINGS | 1 Piece(s) | 31 Day(s) | 55 | 55 | 53.5 | 52.6 | 1.5 | |||
฿ 39.89 | RETAINING RINGS | 1 Piece(s) | 31 Day(s) | 65 | 65 | 63.5 | 62.6 | 1.5 | |||
฿ 472.00 | RETAINING RINGS | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 75 | 75 | 73.2 | 72.4 | 2.5 | ||
฿ 101.57 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 160 | 160 | 157.4 | 156.6 | 2.5 |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C concentric retainer rings | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No |
How can we improve?
How can we improve?