1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Yakipashi Kirikomi Taicho【100-400 Pieces Per Package】 (OTHP-410-M4.5-41)

SCREWS FOR BUILDING MATERIALS

Yakipashi Kirikomi Taicho (OTHP-410-M4.5-41)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coach screw
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 4.5, 5.2
[Length] 41, 51, 65, 75, 90

 
Part Number
OTHP-410-M4.5-41
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 2,281.51

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

400 Pieces Per Package

5 Day(s) 4.541

Loading...

  1. 1

Basic Information

Type Coach Screw Material SUS410 Sales Unit Box/package

Please check the type/dimensions/specifications of the part OTHP-410-M4.5-41 in the Yakipashi Kirikomi Taicho series.

Products with similar specification

Part Number
OTHP-410-M4.5-51
OTHP-410-M4.5-65
OTHP-410-M4.5-75
OTHP-410-M5.2-90
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 2,282.02

1 Pack(s)

300 Pieces Per Package

5 Day(s) 4.551

฿ 2,569.62

1 Pack(s)

250 Pieces Per Package

5 Day(s) 4.565

฿ 2,281.51

1 Pack(s)

200 Pieces Per Package

5 Day(s) 4.575

฿ 2,281.51

1 Pack(s)

100 Pieces Per Package

5 Day(s) 5.290