(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel SUS410
[Surface treatment] None, painting, coating
Part Number |
---|
OTSWSPHZB-410-M3.7-30 |
OTSWSPHZB-410-M3.7-40 |
OTSWSPHZB-410-M3.7-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length |
---|---|---|---|---|---|---|---|---|
฿ 1,935.48 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 10 | 30 | ||
฿ 1,703.23 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 40 | ||
฿ 1,784.56 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 50 |
Loading...
Type | Universal bis | Thread Nominal (M) | 3.7 | Material | SUS410 |
---|---|---|---|---|---|
Sales Unit | Box/package | Detailed Shape | Syn-washer |
How can we improve?
How can we improve?