(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel, stainless steel
[Surface treatment] None, chromate plating
Part Number |
---|
OTFBKB-STC-M6-50 |
OTFBKB-STC-M6-75 |
OTFBKB-STC-M6-90 |
OTFBKB-SUS-M6-75 |
OTFBKB-SUS-M6-100 |
OTFBKB-SUS-M6-115 |
OTFBKB-SUS-M6-125 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Surface Treatment (Details) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,180.96 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 50 | Steel | Chromate Plating | Chromate Plating | Low Quantity (can be purchased from one) | ||
฿ 1,303.35 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 75 | Steel | Chromate Plating | Chromate Plating | Box/package | ||
฿ 1,356.39 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 90 | Steel | Chromate Plating | Chromate Plating | Box/package | ||
฿ 3,733.16 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 75 | [Stainless] Stainless Steel | - | - | Box/package | ||
฿ 4,148.90 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 100 | [Stainless] Stainless Steel | - | - | Box/package | ||
฿ 4,510.84 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 115 | [Stainless] Stainless Steel | - | - | Box/package | ||
฿ 4,679.23 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 125 | [Stainless] Stainless Steel | - | - | Box/package |
Loading...
Type | Other gypsum board screws | Thread Nominal (M) | 6 |
---|
How can we improve?
How can we improve?