1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plate Universal Screw【280-550 Pieces Per Package】 (OTSOB-410-M4.2-32)

SCREWS FOR BUILDING MATERIALS

Plate Universal Screw (OTSOB-410-M4.2-32)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel SUS410
[Surface treatment] None, painting, coating

Part Number
OTSOB-410-M4.2-32
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Material Surface Treatment Surface Treatment (Details)

฿ 2,581.81

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

460 Pieces Per Package

5 Day(s) 32[Stainless] SUS410NoNo

Loading...

  1. 1

Basic Information

Type Universal bis Thread Nominal (M) 4.2 Sales Unit Box/package

Please check the type/dimensions/specifications of the part OTSOB-410-M4.2-32 in the Plate Universal Screw series.

Products with similar specification

Part Number
OTSOB-410-M4.2-18
OTSOB-410-M4.2-42
OTSOB-410-M4.2-50
OTSOB-410-M4.2-65
OTSOB-410RNB-M4.2-32
OTSOB-410TRB-M4.2-32
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength Material Surface Treatment Surface Treatment (Details)

฿ 2,591.98

1 Pack(s)

550 Pieces Per Package

5 Day(s) 18[Stainless] SUS410NoNo

฿ 2,581.81

1 Pack(s)

400 Pieces Per Package

5 Day(s) 42[Stainless] SUS410NoNo

฿ 2,709.68

1 Pack(s)

350 Pieces Per Package

5 Day(s) 50[Stainless] SUS410NoNo

฿ 2,584.86

1 Pack(s)

280 Pieces Per Package

5 Day(s) 65[Stainless] SUS410NoNo

฿ 2,800.82

1 Pack(s)

460 Pieces Per Package

19 Day(s) 32[Stainless] SUS410[Paint / Coating] Painting / CoatingR Brown (Ruspert Brown)

฿ 2,800.82

1 Pack(s)

460 Pieces Per Package

19 Day(s) 32[Stainless] SUS410[Paint / Coating] Painting / CoatingR Black (Ruspert Black)