1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concrete Panel Screw (with T-blade) with Phillips Head【600-900 Pieces Per Package】

Concrete Panel Screw (with T-blade) with Phillips Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,219.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Screw nominal designation (M)] 3.8
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) green chromate
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 25, 30, 35, 40

Part Number
OTPCPT-STCG-M3.8-25
OTPCPT-STCG-M3.8-30
OTPCPT-STCG-M3.8-35
OTPCPT-STCG-M3.8-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 1,219.01

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

900 Pieces Per Package

5 Day(s) 25

฿ 1,224.60

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

800 Pieces Per Package

5 Day(s) 30

฿ 1,303.36

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

700 Pieces Per Package

5 Day(s) 35

฿ 1,228.66

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

600 Pieces Per Package

5 Day(s) 40

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 3.8 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Green Chromate Sales Unit Box/package