(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Screw nominal designation (M)] 5
[Material] Steel
[Sales unit] Boxes/pack
[Length] 60 70
[Surface treatment] chromate plating, dacrotized
[Surface treatment] (detail) chromate plating, dacrotized
Part Number |
---|
OTALCB-STC-M5-60 |
OTALCB-STC-M5-70 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 1,034.56 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 60 | ||
฿ 1,018.30 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 70 |
Loading...
Type | Course Thread | Thread Nominal (M) | 5 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Chromate Plating | Surface Treatment (Details) | Chromate Plating | Sales Unit | Box/package |
How can we improve?
How can we improve?