(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel SUS410
[Surface treatment] None, trivalent chromate, painting, coating
Part Number |
---|
KTBGDW-ST3W-M3-22 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 816.57 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 3 | 22 | Steel | Trivalent Chromate | Trivalent White |
Loading...
Type | A thin metal sheet | Sales Unit | Box/package | Detailed Shape | Rap |
---|
Please check the type/dimensions/specifications of the part KTBGDW-ST3W-M3-22 in the LGS Screw Trumpet Head (Dry Wall) series.
Part Number |
---|
KTBGDW-410-M3.5-32 |
KTBGDW-410-M3.5-41 |
KTBGDW-ST3W-M3-20 |
KTBGDW-ST3W-M3.5-22 |
KTBGDW-ST3W-M3.5-25 |
KTBGDW-ST3W-M3.5-41 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,569.62 | 1 Pack(s) | 1,000 Pieces Per Package | 11 Day(s) | 3.5 | 32 | [Stainless] SUS410 | No | No | ||
฿ 2,388.22 | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 3.5 | 41 | [Stainless] SUS410 | No | No | ||
฿ 766.27 | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 3 | 20 | Steel | Trivalent Chromate | Trivalent White | ||
฿ 816.57 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 3.5 | 22 | Steel | Trivalent Chromate | Trivalent White | ||
฿ 954.27 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 3.5 | 25 | Steel | Trivalent Chromate | Trivalent White | ||
฿ 888.72 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 3.5 | 41 | Steel | Trivalent Chromate | Trivalent White |
How can we improve?
How can we improve?