1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Fitting Connection Nut (D Type) JN-D, Cross-Head/Straight-Slot (+-)

Metal Fitting Connection Nut (D Type) JN-D, Cross-Head/Straight-Slot (+-)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Nut
[Materials] Steel
[Mounting hole shape] Cross-head straight-slot
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Nominal thread (M)] 3 6
[Length] 12 19
[Surface treatment] Trivalent chromate Chromate plating
[Surface treatment] (Details) Chromate plating Trivalent white

Part Number
CMNBTD-ST3W-M3-12
CMNBTD-STC-M6-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Length Surface Treatment Surface Treatment (Details)

฿ 29.34

SA11 FASTENING 1 Piece(s) 31 Day(s) 10312Trivalent ChromateTrivalent White

฿ 32.77

SA11 FASTENING 1 Piece(s) 31 Day(s) -619Chromate PlatingChromate Plating

Loading...

  1. 1

Basic Information

Type Nut Material Steel Mounting Hole Shape Phillips or Flathead
Sales Unit Low Quantity (can be purchased from one)