(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Nut
[Nominal thread (M)] 6
[Length] 30
[Materials] Steel
[Surface treatment] Bright chromate plating
[Surface treatment] (Details) Bright chromate plating
[Mounting hole shape] Straight-slot
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
Part Number |
---|
OTMJCNT-STU-M6-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 48.39 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) |
Loading...
Type | Nut | Thread Nominal (M) | 6 | Length | 30 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Bright Chromate Plating | Surface Treatment (Details) | Bright Chromate Plating |
Mounting Hole Shape | Flathead | Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?