(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Nut
[Nominal thread (M)] 6
[Materials] Lead
[Surface treatment] Trivalent chromate
[Surface treatment] (Details) Trivalent white
[Mounting hole shape] Cross-head straight-slot
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Length] 13 16
Part Number |
---|
JCBCNT-LBC33W-M6-13 |
JCBCNT-LBC33W-M6-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length |
---|---|---|---|---|---|---|---|
฿ 20.96 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 13 | ||
฿ 25.53 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 16 |
Loading...
Type | Nut | Thread Nominal (M) | 6 | Material | Lead |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate | Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | Phillips or Flathead |
Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?