1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Connector Decorative Nut, Cross-Head/Straight-Slot (+-)

Joint Connector Decorative Nut, Cross-Head/Straight-Slot (+-)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Nut
[Nominal thread (M)] 6
[Materials] Steel
[Mounting hole shape] Cross-head straight-slot
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Length] 12 17
[Surface treatment] Nickel plating Silver/copper/tin plating
[Surface treatment] (Details) Nickel plating dark bronze color plating

 
Part Number
JCBDNT-STGJB-M6-12
JCBDNT-STGJB-M6-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength

฿ 26.67

SA11 FASTENING 1 Piece(s) 31 Day(s) 1012

฿ 29.49

SA11 FASTENING 1 Piece(s) 5 Day(s) 1017

Loading...

  1. 1

Basic Information

Type Nut Thread Nominal (M) 6 Material Steel
Surface Treatment Silver / copper / tin plated Surface Treatment (Details) German Brown plating Mounting Hole Shape Phillips or Flathead
Sales Unit Low Quantity (can be purchased from one)