1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Fitting Connection Bolt (F Type) JB-F, Cross-Head/Straight-Slot (+-)【500-1,000 Pieces Per Package】

Metal Fitting Connection Bolt (F Type) JB-F, Cross-Head/Straight-Slot (+-)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,825.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Connection bracket bolt
[Nominal thread (M)] 3
[Materials] Steel
[Mounting hole shape] Cross-head straight-slot
[Unit of purchase] Box/pack
[Length] 26 35
[Surface treatment] Trivalent chromate Chromate plating
[Surface treatment] (Details) Chromate plating Trivalent white

Part Number
CMBBFT-ST3W-M3-26
CMBBFT-STC-M3-26
CMBBFT-STC-M3-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Surface Treatment Surface Treatment (Details)

฿ 6,113.83

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1026Trivalent ChromateTrivalent White

฿ 5,825.72

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

14 Day(s) -26Chromate PlatingChromate Plating

฿ 21,788.62

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) -35Chromate PlatingChromate Plating

Loading...

  1. 1
 

Basic Information

Type Connection fitting bolt Thread Nominal (M) 3 Material Steel
Mounting Hole Shape Phillips or Flathead Sales Unit Box/package