1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Connector Bolt (B Type) JCB-B, Cross-Head/Straight-Slot (+-)【1-350 Pieces Per Package】

Joint Connector Bolt (B Type) JCB-B, Cross-Head/Straight-Slot (+-)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Joint Connector
[Nominal thread (M)] 6
[Materials] Steel
[Mounting hole shape] Cross-head straight-slot
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Length] 15 30 35 40 45 50 60 70 90 120
[Surface treatment] Nickel plating Silver/copper/tin plating
[Surface treatment] (Details) Nickel plating dark bronze color plating

Part Number
JCBTB-STGJB-M6-30
JCBTB-STGJB-M6-35
JCBTB-STGJB-M6-40
JCBTB-STGJB-M6-45
JCBTB-STGJB-M6-50
JCBTB-STGJB-M6-60
JCBTB-STGJB-M6-70
JCBTB-STN-M6-30
JCBTB-STN-M6-35
JCBTB-STN-M6-40
JCBTB-STN-M6-45
JCBTB-STN-M6-50
JCBTB-STN-M6-60
JCBTB-STN-M6-70
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Surface Treatment Surface Treatment (Details)

฿ 9.15

SA11 FASTENING 1 Piece(s) 5 Day(s) 1030Silver / copper / tin platedGerman Brown plating

฿ 9.53

SA11 FASTENING 1 Piece(s) 31 Day(s) 1035Silver / copper / tin platedGerman Brown plating

฿ 10.29

SA11 FASTENING 1 Piece(s) 31 Day(s) 1040Silver / copper / tin platedGerman Brown plating

฿ 11.43

SA11 FASTENING 1 Piece(s) 31 Day(s) 1045Silver / copper / tin platedGerman Brown plating

฿ 12.19

SA11 FASTENING 1 Piece(s) 31 Day(s) 1050Silver / copper / tin platedGerman Brown plating

฿ 15.40

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1060Silver / copper / tin platedGerman Brown plating

฿ 17.91

SA11 FASTENING 1 Piece(s) 31 Day(s) 1070Silver / copper / tin platedGerman Brown plating

฿ 3,150.00

SA11 FASTENING 1 Pack(s)

350 Pieces Per Package

12 Day(s) 1030Nickel PlatingNickel Plating

฿ 9.53

SA11 FASTENING 1 Piece(s) 31 Day(s) 1035Nickel PlatingNickel Plating

฿ 11.19

SA11 FASTENING 1 Piece(s) 5 Day(s) 1040Nickel PlatingNickel Plating

฿ 11.43

SA11 FASTENING 1 Piece(s) 31 Day(s) 1045Nickel PlatingNickel Plating

฿ 12.19

SA11 FASTENING 1 Piece(s) 31 Day(s) 1050Nickel PlatingNickel Plating

฿ 15.40

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1060Nickel PlatingNickel Plating

฿ 17.91

SA11 FASTENING 1 Piece(s) 31 Day(s) 1070Nickel PlatingNickel Plating

Loading...

  1. 1
 

Basic Information

Type Joint Connector Thread Nominal (M) 6 Material Steel
Mounting Hole Shape Phillips or Flathead Sales Unit Low Quantity (can be purchased from one)