1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert Nut (S Type)【1-500 Pieces Per Package】

Insert Nut (S Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Demon nut
[Materials] Zinc alloy die-cast
[Surface treatment] Trivalent chromate
[Surface treatment] (Details) Trivalent white
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Nominal thread (M)] 5 6
[Length] 8 10 13 16 20

Part Number
DNST-ST3W-M5-8
DNST-ST3W-M6-13
DNST-ST3W-M6-16
DNST-ST3W-M6-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length

฿ 5,179.00

FASTENING (500PCS/PACK) 1 Pack(s)

500 Pieces Per Package

12 Day(s) 1058

฿ 13.13

SA11 FASTENING 1 Piece(s) 31 Day(s) 10613

฿ 12.99

SA11 FASTENING 1 Piece(s) 31 Day(s) 10616

฿ 14.03

SA11 FASTENING 1 Piece(s) 31 Day(s) 10620

Loading...

  1. 1
 

Basic Information

Type Insert nut Material Steel Surface Treatment Trivalent Chromate
Surface Treatment (Details) Trivalent White Sales Unit Low Quantity (can be purchased from one)